AW20-40, Made-to-Order (X425)

AW20-40, Made-to-Order (X425) Show Description

Filter/regulator combination with max. set pressure of 247 psi/1.7 MPa.

  • AW made to order for high pressure operation (-X425)
  • Proof pressure: 3.0MPa
  • Maximum operating pressure: 2.0MPa
  • Set pressure range: 0.1 to 1.6MPa
  • Applicable models: AW20, AW30, AW40, AW40-06
Configuration Options

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Size Configuration Status
Thread Configuration Status
Port Size Configuration Status
Accessories Configuration Status
Bowl Configuration Status
Option Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.


The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model View 2D Model

Product Catalog

Series Catalog