AWD20-40, Micro Mist Separator Regulator

AWD20-40, Micro Mist Separator Regulator Show Description

For applications requiring micro-mist separation up to .01µm with adjustable pressure regulation, the AWD offers these features built into one unit. This combination of products saves space and mounting hardware. Available with ports from 1/8 to 1/2 with NPT, Rc and G (PF) threads as standard. The many options available such as auto-drain, gauge, variety of bowl choices and regulation set pressures make this series easy to configure to your application.

  • Modular micro mist separator regulator
  • Filtration: 0.01µm
  • Body size: 1/8, 3/8, 1/2
  • Port size: 1/8, 1/4, 3/8 and 1/2
  • Available in thread types Rc, NPT or G(PF)
Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Size Configuration Status
Thread Configuration Status
Port Size Configuration Status
Accessory 1 Configuration Status
Accessory 2 Configuration Status
Option 1 Configuration Status
Option 2 Configuration Status
Option 3 Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.