Parallel – Standard with Linear Guide - MHZ

MHZ2, Air Gripper, Parallel Type, Standard

MHZ2, Air Gripper, Parallel Type, Standard

The MHZ2 Series gripper has an integrated linear guide for high rigidity, positioned with two dowel pins to prevent guide slippage. It has mounting versatility on three sides, in five configurations. Available in single acting (N.O., N.C.) and double acting.

  • Bore sizes: 6, 10, 16, 20, 25, 32, 40 mm
  • High repeatability: ±0.01 mm
  • Standard, narrow and flat finger options
  • Auto switch capable
  • Option for NSF-H1, food grade lubricant

MHZA2, Air Gripper, Parallel Type, Compact

MHZA2, Air Gripper, Parallel Type, Compact

The MHZ2 Series gripper has an integrated linear guide for high rigidity, positioned with two dowel pins to prevent guide slippage. It has mounting versatility on three sides, in five configurations. Available in single acting (N.O., N.C.) and double acting.

  • Bore sizes: 6 mm
  • High repeatability: ±0.01 mm
  • Dust covers: chloroprene rubber, fluororubber, silicone rubber
  • Standard and flat finger option
  • Option for NSF-H1, food grade lubricant
  • NOT auto switch capable

MHZL2, Air Gripper, Parallel Type, Long Stroke

MHZL2, Air Gripper, Parallel Type, Long Stroke

The MHZ2 Series gripper has an integrated linear guide for high rigidity, positioned with two dowel pins to prevent guide slippage. It has mounting versatility on three sides, in five configurations. Available in single acting (N.O., N.C.) and double acting.

  • Bore sizes: 6, 10, 16, 20, 25 mm
  • High repeatability: ±0.01 mm
  • Standard and flat finger option
  • Option for NSF-H1, food grade lubricant
  • Auto switch capable

MHZJ2, Air Gripper, Parallel Type, With Dust Cover

MHZJ2, Air Gripper, Parallel Type, With Dust Cover

The MHZ2 Series gripper has an integrated linear guide for high rigidity, positioned with two dowel pins to prevent guide slippage. It has mounting versatility on three sides, in five configurations. Available in single acting (N.O., N.C.) and double acting.

  • Bore sizes: 6, 10, 16, 20, 25 mm
  • High repeatability: ±0.01 mm
  • Dust covers: chloroprene rubber, fluororubber, silicone rubber
  • Option for NSF-H1, food grade lubricant
  • Auto switch capable

MHZAJ2, Air Gripper, Parallel Type, Compact, With Dust Cover

MHZAJ2, Air Gripper, Parallel Type, Compact, With Dust Cover

The MHZ2 Series gripper has an integrated linear guide for high rigidity, positioned with two dowel pins to prevent guide slippage. It has mounting versatility on three sides, in five configurations. Available in single acting (N.O., N.C.) and double acting.

  • Bore sizes: 6 mm
  • High repeatability: ±0.01 mm
  • Dust covers: chloroprene rubber, fluororubber, silicone rubber
  • Standard and flat finger option
  • Option for NSF-H1, food grade lubricant
  • NOT auto switch capable

11/22-MHZ2, Air Gripper, Clean Series

11/22-MHZ2, Air Gripper, Clean Series

The MHZ2 Series gripper has an integrated linear guide for high rigidity, positioned with two dowel pins to prevent guide slippage. It is designed for gripping workpieces in clean room environments. Available only in double acting.

  • Bore sizes: 10, 16, 20, 25 mm
  • Vacuum port option to remove particles
  • Auto-switch capable