Parallel Grippers – Wide Opening - MHL

MHL2, Air Gripper, Parallel Style, Wide Opening

MHL2, Air Gripper, Parallel Style, Wide Opening

Designed for applications that require a wide range of travel for gripping many different sized workpieces; the MHL2 Series finger motion is synchronized by a rack-and-pinion mechanism. The double piston construction creates a compact gripper with a large holding force.

  • Bore sizes: 10, 16, 20, 25, 32, 40 mm
  • Opening/closing stroke range: 20 - 200 mm
  • Auto-switch capable
  • Opening/closing stroke range: 20-200 mm
  • Option for NSF-H1, food grade lubricant

MHL2-Z, Air Gripper, Parallel Style, Wide Opening

MHL2-Z, Air Gripper, Parallel Style, Wide Opening

The MHL2-Z is designed for applications that require a wide range of travel for gripping many different sized work pieces; the updated MHL2 Series finger motion is synchronized by a rack-and-pinion mechanism.  The double construction creates a compact gripper with a large holding force.

  • Bore sizes 10, 16, 20, 25mm
  • Re-designed to reduce weight
  • Built in magnet for position sensing
  • Open/Closing stroke up to 120mm
  • Gripping force up to 131N at 0.5 Mpa

11/22-MHL2, Parallel Style Wide Opening Air Gripper, Clean Series

11/22-MHL2, Parallel Style Wide Opening Air Gripper, Clean Series

Designed for applications that require a wide range of travel for gripping many different sized workpieces in clean room environments. The MHL2 Series finger motion is synchronized by a rack-and-pinion mechanism. The double piston construction creates a compact gripper with a large holding force. Vacuum ports, copper fluorine and silicon free options available.

  • Bore sizes: 10, 16, 20, 25, 32, 40 mm
  • Opening/closing stroke range: 20 - 200 mm
  • Auto-switch capable
  • Copper fluorine and silicon free option
  • Option for NSF-H1, food grade lubricant