Dual Piston Rods – Dual Piston Rods for Clean Room - 10/11/12/21/22-CXS

10/11/12/21/22-CXS, Dual Piston Rods, Clean Room Series, Copper Fluorine Silicone-free

10/11/12/21/22-CXS, Dual Piston Rods, Clean Room Series, Copper Fluorine Silicone-free

The 1*-CXS Clean Room Series is a dual piston actuator with non-rotating accuracy ± 0.1° enhanced with fluorine grease making it clean room ready. Expelling contaminants outside a clean room can be done by: (11-) vacuum relief or (10- or 12-) exhaust relief. The 2*-CXS Copper, Fluorine, Silicone-free Series is a dual piston actuator with non-rotating accuracy ± 0.1° enhanced with lithium soap based grease making it clean room ready. Expelling contaminants outside a clean room can either be done by: (21-) exhaust relief or (22-) vacuum relief. The clean CXSL high precision ball bushing bearing type allows for smooth operation that ensures stable travel resistance. The clean CXSM slide bearing type provides lateral stability protecting it from side load impacts.

  • Bore sizes: 6, 10, 15, 20, 25, 32 mm
  • Non-rotating accuracy: ± 0.1°
  • 10- exhaust relief
  • 11- vacuum relief
  • 12- exhaust relief (available only in L, ball bushing bearing)
  • 21- exhaust relief (available only in L, ball bushing bearing)
  • 22- vacuum relief (available only in L, ball bushing bearing)
  • PTFE grease used in Clean Room Series
  • Lithium grease used in Copper, Fluorine, Silicone-free Series
  • Auto-switch capable

10/11/12/21/22-CXSJ, Compact Dual Piston Rods, Clean Room Series, Copper Fluorine Silicone-free

10/11/12/21/22-CXSJ, Compact Dual Piston Rods, Clean Room Series, Copper Fluorine Silicone-free

The 1*-CXSJ Clean Room Series is a dual piston actuator with non-rotating accuracy ± 0.1° enhanced with fluorine grease making it clean room ready. Expelling contaminants outside a clean room can be done by: (11-) vacuum relief or (10- or 12-) exhaust relief. The 2*-CXSJ Copper, Fluorine, Silicone-free Series is a dual piston actuator with non-rotating accuracy ± 0.1° enhanced with lithium soap based grease making it clean room ready. Expelling contaminants outside a clean room can either be done by: (21-) exhaust relief or (22-) vacuum relief. The clean CXSL high precision ball bushing bearing type allows for smooth operation that ensures stable travel resistance. The clean CXSM slide bearing type provides lateral stability protecting it from side load impacts.

  • Bore sizes: 6, 10mm
  • Non-rotating accuracy: ± 0.1°
  • 11- vacuum relief
  • 12- exhaust relief (available only in L, ball bushing bearing)
  • 21- exhaust relief (available only in L, ball bushing bearing)
  • 22- vacuum relief (available only in L, ball bushing bearing)
  • PTFE grease used in Clean Room Series
  • Lithium grease used in Copper, Fluorine, Silicone-free Series
  • Auto-switch capable