- SMC Home
- Products
- Actuators
- Guided Actuators
- Dual Piston Rods
- Dual Piston Rods with Retract End Lock - CXS-R
Dual Piston Rods with Retract End Lock - CXS-R
The CXS-R Series is a dual piston actuator with non-rotating accuracy ± 0.1° enhanced with a retract end lock feature for added machine safety. The end lock will engage when air pressure is lost and can be released by reintroducing air pressure or via a manual release bolt. The CXSL-R high precision ball bushing bearing type allows for smooth operation that ensures stable travel resistance. The CXSM-R slide bearing type provides lateral stability protecting it from side load impacts.
CXSM-R, Dual Piston Rods with Retract End Lock, Slide Bearing
The CXS-R Series is a dual piston actuator with non-rotating accuracy ± 0.1° enhanced with a retract end lock feature for added machine safety. The end lock will engage when air pressure is lost and can be released by reintroducing air pressure or via a manual release bolt. The CXSM-R slide bearing type provides lateral stability protecting it from side load impacts.
- Bore sizes: 6, 10, 15, 20, 25, 32mm
- Non-rotating accuracy: ± 0.1°
- Stroke lengths up to 100mm
- Auto switch capable
CXSL-R, Dual Piston Rods with Retract End Lock, Ball Bushing Bearing
The CXS-R Series is a dual piston actuator with non-rotating accuracy ± 0.1° enhanced with a retract end lock feature for added machine safety. The end lock will engage when air pressure is lost and can be released by reintroducing air pressure or via a manual release bolt. The CXSL-R high precision ball bushing bearing type allows for smooth operation that ensures stable travel resistance.
- Bore sizes: 6, 10, 15, 20, 25, 32mm
- Non-rotating accuracy: ± 0.1°
- Stroke lengths up to 100mm
- Auto switch capable
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery