- SMC Home
- Products
- Actuators
- Guided Actuators
- Heavy Duty w-Shaft Guide Rods
- Washdown Clean Room
- Hygienic Cylinder w- Guide Rods - HYG
Hygienic Cylinder w/ Guide Rods - HYG
Series HYG integrates an aluminum hygienic body with guide rods that are completely recessed in the body and protected by grease retention rod scrapers for unprecedented water resistance during wash down processes. The HYG has eliminated switch grooves in favor of rail mounted auto-switches to prevent water pools. Plug bolts are required to plug unused ports and mounting holes to assure water resistance; air purge ports for the guide rods remain unplugged. NSF-H1 food grade grease option is available.
HYG, Hygienic Cylinder with Guide Rods
The HYG integrates an aluminum hygienic body with guide rods that are completely recessed in the body and protected by grease retention rod scrapers for unprecedented water resistance during wash down processes. The HYG has eliminated switch grooves in favor of rail mounted auto-switches to prevent water pools. Plug bolts are required to plug unused ports and mounting holes to assure water resistance; air purge ports for the guide rods remain unplugged. NSF-H1 food grade grease option is available.
- Bore sizes: 20, 25, 32, 40, 50, 63 mm
- Stroke lengths (20, 25 bore): 20, 30, 40, 100, 150, 200 mm
- Stroke lengths (32, 40, 50, 63 bore): 25, 50, 100, 150, 200 mm
- FKM, fluoropolymer seal option
- NSF-H1 food grade grease option
- Auto switch capable
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery