Slide Tables – High Precision Slide Table - MXP

MXP, High Precision Slide Table (Recirculating Bearings)

MXP, High Precision Slide Table (Recirculating Bearings)

The MXP high precision slide tables have travelling parallelism of 0.004 mm for all its bore sizes and non-rotating accuracy +/-0.03° for 6, 8, 10 mm bore siszes and non-rotating accuracy +/-0.04° for 12, 16 mm bore sizes. Its actuator body and guide block are made from Martensitic stainless steel for high rigidity and integrated to guide rails for isolating the load bearing from the movement of the piston rod and seals.

  • Bore sizes: 6, 8, 10, 12, 16 mm
  • Non-rotating accuracy +/-0.03° for 6, 8, 10 mm bore
  • Non-rotating accuracy +/-0.04° for 12, 16 mm bore
  • Stroke adjuster options: rubber, metal stopper or shock absorber
  • PTFE grease or food grade grease option
  • RoHS compliant
  • Auto-switch capable

MXPJ6, Miniature High Precision Slide Table (Recirculating Bearings)

MXPJ6, Miniature High Precision Slide Table (Recirculating Bearings)

The MXPJ6 miniature high precision slide table provides travelling parallelism of 0.004 mm and non-rotating accuracy of +/-0.03° in a compact package, height: 17 mm and width: 20mm. Its actuator body and guide block are made from Martensitic stainless steel for high rigidity and integrated to guide rails for isolating the load bearing from the movement of the piston rod and seals.

  • Bore size: 6 mm
  • Stroke lengths: 5 and 10 mm
  • Non-rotating accuracy +/-0.03°
  • Travelling parallelism 0.004 mm
  • Rubber bumper
  • RoHS compliant