Slide Tables – Long Stroke Precision Slide Table - MXW/MXY

MXW, Long Stroke Precision Slide Table (Recirculating Bearings) - Mechanically Coupled

MXW, Long Stroke Precision Slide Table (Recirculating Bearings) - Mechanically Coupled

The MXW is a long stroke precision slide table that provides constant rigidity throughout the entire stroke, up to 300 mm, for smooth operation without vibration. It is integrated with hardened stainless steel guides and rails to isolate the load bearing from the movement of the dual rods and piston seals.

  • Bore sizes: 8, 12, 16, 20, 25 mm
  • Stroke adjuster options: urethane bumpers or shock absorbers
  • PTFE grease or food grade grease option
  • RoHS compliant
  • Auto-switch capable

MXY, Long Stroke Precision Slide Table (Recirculating Bearings) - Magnetically Coupled

MXY, Long Stroke Precision Slide Table (Recirculating Bearings) - Magnetically Coupled

The MXY is a long stroke precision slide table, light weight in design that provides constant rigidity throughout the entire stroke, up to 400 mm. It is integrated with hardened stainless steel guides and rails to isolate the load bearing from the movement of the piston rod and seals. The stroke adjuster does not protrude from the slide table's mounting surface for a compact footprint.

  • Bore sizes: 6, 8, 12 mm
  • Stroke adjuster options: rubber, metal stopper or shock absorber
  • PTFE grease or food grade grease option
  • RoHS compliant
  • Auto-switch capable