Precision Slide Table - MXQ/MXS – Precision Slide Table with Cross Roller Bearings - MXS

MXS, Precision Slide Table (Cross Roller Bearings) - Standard Type

MXS, Precision Slide Table (Cross Roller Bearings) - Standard Type

The MXS is a precision slide table integrated with guides and rails combined with cross roller bearings to isolate the load bearing from the movement of the dual rods and piston seals. Rubber bumpers or shock absorbers stop the slide table and can be paired with a stroke adjuster for precise positioning; available for extend, retract, or both ends in ranges of 0-5 mm, 0-15 mm and 0-25 mm. The end lock option prevents the slide table from dropping in vertical applications, enhancing safety in the event of air pressure loss.

  • Bore sizes: 6, 8, 12, 16, 20, 25 mm
  • Rubber bumper with stroke adjuster
  • Shock absorber option
  • End lock option in the event of air pressure loss
  • PTFE grease or food grade grease option
  • RoHS compliant
  • Auto-switch capable

MXSL, Precision Slide Table (Cross Roller Bearings) - Symmetrical Type

MXSL, Precision Slide Table (Cross Roller Bearings) - Symmetrical Type

The MXSL is a precision slide table integrated with guides and rails combined with cross roller bearings to isolate the load bearing from the movement of the dual rods and piston seals. The ports and stroke adjuster positions are located opposite from the standard MXS in a symmetrical or mirror image of each other to minimize clearance for adjacent mounting applications. Rubber bumpers or shock absorbers stop the slide table and can be paired with a stroke adjuster for precise positioning; available for extend, retract, or both ends in ranges of 0-5mm, 0-15mm and 0-25mm. The end lock option prevents the slide table from dropping in vertical applications, enhancing safety in the event of air pressure loss.

  • Bore sizes: 6, 8, 12, 16, 20, 25 mm
  • Rubber bumper with stroke adjuster
  • Shock absorber option
  • End lock option in the event of air pressure loss
  • PTFE grease or food grade grease option
  • RoHS compliant
  • Auto-switch capable

MXS, Accessory, Stroke Adjuster

MXS, Accessory, Stroke Adjuster

Stroke adjuster for series MXS Precision Slide Tables. Available with shock absorber at the extension or retraction end.

  • Available with stroke adjuster at extension or retraction end
  • Available with shock absorber at extension or retraction end
  • Applicable bore sizes: 6, 8, 12, 16, 20, and 25mmStandard or symmetric type
  • Adjustable range for stroke adjuster (only): 5mm (standard), X11 (15mm), or X12 (25mm)