Precision Slide Table - MXQ/MXS – Precision Slide Table with Recirculating Bearings - MXQ

MXQ*A, Precision Slide Table (Recirculating Bearings) - Standard Double Ported

MXQ*A, Precision Slide Table (Recirculating Bearings) - Standard Double Ported

The MXQ*A is the newest generation of precision slide tables integrated with hardened stainless steel guides and rails to isolate the load bearing from the movement of the dual rods and piston seals. Its recirculating ball bearings are matched by size to each slide table with a slight negative clearance resulting in greater accuracy. The MXQ's thinly formed special stainless steel slide table reduces thickness allowing for a larger guide pitch providing high rigidity. The slide table's reduced weigh also increases allowable kinetic energy. The stoppers and shock absorbers are positioned at the center axis to minimize load deflection. The dowel pin holes positioned on the center axis standardizes mounting conditions for the basic and symmetric styles. The end lock option prevents the slide table from dropping in vertical applications, enhancing safety in the event of air pressure loss.

  • Bore sizes: 6, 8, 12, 16, 20, 25 mm
  • Repeatable positioning accuracy: +/-0.05 mm
  • Stroke adjuster options: rubber, metal stopper or shock absorber
  • End lock option in the event of air pressure loss
  • PTFE grease or food grade grease option
  • RoHS compliant
  • Auto-switch capable

MXQ*B, Precision Slide Table (Recirculating Bearings) - Low Thrust with High Rigidity

MXQ*B, Precision Slide Table (Recirculating Bearings) - Low Thrust with High Rigidity

The MXQ*B is the newest generation of precision slide tables integrated with hardened stainless steel guides and rails to isolate the load bearing from the movement of the dual rods and piston seals. The MXQ*B has higher rigidity than the MXQ*A type for equivalent bore sizes, or can be down sized one bore size for equivalent rigidity requirements to save on air consumption. Its recirculating ball bearings are matched by size to each slide table with a slight negative clearance resulting in greater accuracy. The MXQ's thinly formed special stainless steel slide table reduces thickness allowing for a larger guide pitch providing high rigidity. The slide table's reduced weigh also increases allowable kinetic energy. The stoppers and shock absorbers are positioned at the center axis to minimize load deflection. The dowel pin holes positioned on the center axis standardizes mounting conditions for the basic and symmetric styles. The end lock option prevents the slide table from dropping in vertical applications, enhancing safety in the event of air pressure loss.

  • Bore sizes: 6, 8, 12, 16, 20 mm
  • Repeatable positioning accuracy: +/-0.05 mm
  • Stroke adjuster options: rubber, metal stopper or shock absorber
  • PTFE grease or food grade grease option
  • RoHS compliant
  • Auto-switch capable

MXQ*C, Precision Slide Table (Recirculating Bearings) - Single Side Ported

MXQ*C, Precision Slide Table (Recirculating Bearings) - Single Side Ported

The MXQ*C is the newest generation of precision slide tables integrated with hardened stainless steel guides and rails to isolate the load bearing from the movement of the dual rods and piston seals. The MXQ*C has a compact design and two auto-switches can be mounted into one groove on the same side. Its recirculating ball bearings are matched by size to each slide table with a slight negative clearance resulting in greater accuracy. The MXQ's thinly formed special stainless steel slide table reduces thickness allowing for a larger guide pitch providing high rigidity. The slide table's reduced weigh also increases allowable kinetic energy. The stoppers and shock absorbers are positioned at the center axis to minimize load deflection. The dowel pin holes positioned on the center axis standardizes mounting conditions for the basic and symmetric styles. The end lock option prevents the slide table from dropping in vertical applications, enhancing safety in the event of air pressure loss.

  • Bore sizes: 8, 12 mm
  • Repeatable positioning accuracy: +/-0.05 mm
  • Stroke adjuster options: rubber, metal stopper or shock absorber
  • End lock option in the event of air pressure loss
  • PTFE grease or food grade grease option
  • RoHS compliant
  • Auto-switch capable

MXQ, Precision Slide Table (Recirculating Bearings) - Height Interchangeable with Legacy MXQ

MXQ, Precision Slide Table (Recirculating Bearings) - Height Interchangeable with Legacy MXQ

The MXQ is the newest generation of precision slide tables integrated with hardened stainless steel guides and rails to isolate the load bearing from the movement of the dual rods and piston seals. The new MXQ is interchangeable in height dimension with the legacy style MXQ. Its recirculating ball bearings are matched by size to each slide table with a slight negative clearance resulting in greater accuracy. The MXQ's thinly formed special stainless steel slide table reduces thickness allowing for a larger guide pitch providing high rigidity. The slide table's reduced weigh also increases allowable kinetic energy. The stoppers and shock absorbers are positioned at the center axis to minimize load deflection. The dowel pin holes positioned on the center axis standardizes mounting conditions for the basic and symmetric styles. The end lock option prevents the slide table from dropping in vertical applications, enhancing safety in the event of air pressure loss.

  • Bore sizes: 6, 8, 12, 16, 20, 25 mm
  • Height interchangeable with legacy style MXQ
  • Repeatable positioning accuracy: +/-0.05 mm
  • Stroke adjuster options: rubber, metal stopper or shock absorber
  • End lock option in the event of air pressure loss
  • PTFE grease or food grade grease option
  • RoHS compliant
  • Auto-switch capable

MXQR, Precision Slide Table (Recirculating Bearings) - Reversible Table

MXQR, Precision Slide Table (Recirculating Bearings) - Reversible Table

The MXQR precision slide table features a removeable table that can be reattached to the actuator body in a symmetrically reversed position, thus changing the port directions. The precision slide table is integrated with hardened stainless steel guides and rails to isolate the load bearing from the movement of the dual rods and piston seals. The MXQR has mounting dimensions that are interchangeable with the legacy style MXQ. Dowel pin holes have been positioned for improved workpiece mounting repeatability.

  • Bore sizes: 6, 8, 12, 16, 20, 25 mm
  • Repeatable positioning accuracy: +/-0.05 mm
  • Stroke adjuster options: rubber, metal stopper or shock absorber
  • PTFE grease or food grade grease option
  • RoHS compliant
  • Auto-switch capable

Legacy MXQ, Precision Slide Tables (Recirculating Bearings)

Legacy MXQ, Precision Slide Tables (Recirculating Bearings)

The legacy MXQ precision slide table is integrated with guides and rails combined with recirculating bearings to isolate the load bearing from the movement of the dual rods and piston seals. The end lock option prevents the slide table from dropping in vertical applications, enhancing safety in the event of air pressure loss..

  • Bore sizes: 6, 8, 12, 16, 20, 25 mm
  • Stroke adjuster options: rubber or metal stopper
  • End lock option in the event of air pressure loss
  • PTFE grease or food grade grease option
  • Auto-switch capable

MXQ, Accessory, Stroke Adjuster

MXQ, Accessory, Stroke Adjuster

Stroke adjuster for series MXQ Precision Slide Tables. Available with shock absorber at the extension or retraction end.

  • Available with rubber or metal stopper at extension or retraction end
  • Available with shock absorber at extension or retraction end
  • Applicable bore sizes: 6, 8, 12, 16, 20, and 25mm
  • Standard or symmetric type
  • Adjustable range for stroke adjuster (only): 5mm (standard), X11 (15mm), or X12 (25mm)