Interchange Type – C85

C(D)85, ISO 6432 Standard Cylinder, Double Acting, Single Rod

C(D)85, ISO 6432 Standard Cylinder, Double Acting, Single Rod

The C85 series single rod, double acting, conforms to ISO 6432 and CETOP RP52P.  The C85 is available in bore sizes 8mm through 25mm. A unique rod packing design prevents entry of dust and the effectiveness of the seal is such that the C85 is suitable for use in extremely dusty environments. With abrasion resistant packings and replaceable piston rod seals, the C85 offers exceptional service life.

  • Double acting, single rod, crimped cylinder
  • Conforms to ISO 6432 and CETOP RP52P
  • Bore sizes (mm): 8, 10, 12, 16, 20, 25
  • Standard strokes up to 300mm
  • Auto switch capable

C(D)85W, ISO 6432 Cylinder, Double Acting, Double Rod

C(D)85W, ISO 6432 Cylinder, Double Acting, Double Rod

The C85W series double rod, double acting, conforms to ISO 6432 and CETOP RP52P.  The C85 is available in bore sizes 8mm through 25mm. A unique rod packing design prevents entry of dust and the effectiveness of the seal is such that the C85 is suitable for use in extremely dusty environments. With abrasion resistant packings and replaceable piston rod seals, the C85 offers exceptional service life.

  • ISO cylinder, double acting, double rod
  • Fluid: air
  • Bore sizes (mm): 8, 10, 12, 16, 20, 25
  • Strokes (mm): up to 300 (depending on bore)
  • Auto switches available (order separate)

C(D)85-S/T, ISO 6432 Cylinder, Single Acting, Single Rod

C(D)85-S/T, ISO 6432 Cylinder, Single Acting, Single Rod

The C85-S/T series single rod, single acting, conforms to ISO 6432 and CETOP RP52P. The C85 is available in bore sizes 8mm through 25mm. A unique rod packing design prevents entry of dust and the effectiveness of the seal is such that the C85 is suitable for use in extremely dusty environments. With abrasion resistant packings and replaceable piston rod seals, the C85 offers exceptional service life.

  • Single acting, single rod, spring return/spring extend
  • Conforms to ISO standard 6432
  • Bore sizes (mm): 8, 10, 12, 16, 20, 25
  • Standard strokes up to 150mm
  • Auto switch capable

C(D)85K, ISO 6432 Cylinder, Double Acting, Single Rod, Non-Rotating

C(D)85K, ISO 6432 Cylinder, Double Acting, Single Rod, Non-Rotating

The C85K series single non-rotating rod, double acting, conforms to ISO 6432 and CETOP RP52P. The C85 is available in bore sizes 8mm through 25mm. A unique rod packing design prevents entry of dust and the effectiveness of the seal is such that the C85 is suitable for use in extremely dusty environments. With abrasion resistant packings and replaceable piston rod seals, the C85 offers exceptional service life.

  • ISO cylinder, double acting, single rod
  • Bore sizes (mm): 8, 10, 12, 16, 20, 25
  • Type: non-rotating
  • Cushion: rubber bumper only
  • Strokes (mm): up to 300 (depending on bore)
  • Auto switches available (order separate)

C(D)85K-S/T, ISO 6432 Cylinder, Single Acting, Single Rod, Non-Rotating

C(D)85K-S/T, ISO 6432 Cylinder, Single Acting, Single Rod, Non-Rotating

The C85K-S/T series single non-rotating rod, single acting, conforms to ISO 6432 and CETOP RP52P. The C85 is available in bore sizes 8mm through 25mm. A unique rod packing design prevents entry of dust and the effectiveness of the seal is such that the C85 is suitable for use in extremely dusty environments. With abrasion resistant packings and replaceable piston rod seals, the C85 offers exceptional service life.

  • Single acting, single rod, spring return/spring extend, non-rotating
  • Conforms to ISO standard 6432
  • Bore sizes (mm): 8, 10, 12, 16, 20, 25
  • Standard strokes up to 150mm
  • Auto switch capable

C(D)85R, ISO 6432 Cylinder, Double Acting, Single Rod, Direct Mount

C(D)85R, ISO 6432 Cylinder, Double Acting, Single Rod, Direct Mount

The C85R series direct mount, single rod, double acting, conforms to ISO 6432 and CETOP RP52P. The C85 is available in bore sizes 8mm through 25mm. A unique rod packing design prevents entry of dust and the effectiveness of the seal is such that the C85 is suitable for use in extremely dusty environments. With abrasion resistant packings and replaceable piston rod seals, the C85 offers exceptional service life.

  • ISO cylinder, double acting, single rod
  • Bore sizes (mm): 8, 10, 12, 16, 20, 25
  • Type: direct mount
  • Cushion: rubber bumper only
  • Strokes (mm): up to 160 (depending on bore)
  • Auto switches available (order separate)

C85-XB6, ISO 6432 Cylinder, Double Acting, Single Rod, High Temperature

C85-XB6, ISO 6432 Cylinder, Double Acting, Single Rod, High Temperature

The C85-XB6 series high temperature, single rod, double acting, conforms to ISO 6432 and CETOP RP52P. The C85 is available in bore sizes 8mm through 25mm.

  • ISO cylinder, double acting, single rod
  • Bore sizes (mm): 8, 10, 12, 16, 20, 25
  • Type: high temperature
  • Cushion: rubber bumper only
  • Strokes (mm): up to 300 (depending on bore)

C85W-XB6, ISO 6432 Cylinder, Double Acting, Double Rod, High Temp

C85W-XB6, ISO 6432 Cylinder, Double Acting, Double Rod, High Temp

The C85W-XB6 series high temperature, double rod, double acting, conforms to ISO 6432 and CETOP RP52P. The C85 is available in bore sizes 8mm through 25mm.

  • Double acting, double rod, high temperature
    crimped cylinder
  • Conforms to ISO standard 6432
  • Bore sizes (mm): 8, 10, 12, 16, 20, 25
  • Standard strokes up to 300mm
  • High ambient temperature: -10 ~ +150°C

C85R-XB6, ISO 6432 Cylinder, Double Acting, Direct Mount, High Temperature

C85R-XB6, ISO 6432 Cylinder, Double Acting, Direct Mount, High Temperature

The C85R-XB6 series direct mount, high temperature, single rod, double acting, conforms to ISO 6432 and CETOP RP52P. The C85 is available in bore sizes 8mm through 25mm.

  • Double acting, single rod, direct mount, high temperature
  • Ambient temperature range: -10° to 150°C
  • Bore sizes (mm): 20 , 25
  • Standard strokes up to 160mm

C85-XB7, ISO 6432 Cylinder, Double Acting, Single Rod, Low Temperature

C85-XB7, ISO 6432 Cylinder, Double Acting, Single Rod, Low Temperature

The C85-XB7 series low temperature, single rod, double acting, conforms to ISO 6432 and CETOP RP52P. The C85 is available in bore sizes 8mm through 25mm.

  • Double acting, single rod, low temperature
    crimped cylinder
  • Conforms to ISO standard 6432
  • Bore sizes (mm): 20, 25
  • Standard strokes up to 300mm
  • Low ambient temperature: -40° ~ +70°C

C85W-XB7, ISO 6432 Cylinder, Double Acting, Double Rod, Low Temp

C85W-XB7, ISO 6432 Cylinder, Double Acting, Double Rod, Low Temp

The C85W-XB7 series low temperature, single rod, double acting, conforms to ISO 6432 and CETOP RP52P. The C85 is available in bore sizes 8mm through 25mm.

  • Double acting, double rod, low temperature
    crimped cylinder
  • Conforms to ISO standard 6432
  • Bore sizes (mm): 20, 25
  • Standard strokes up to 300mm
  • Low ambient temperature: -40° ~ +70°C

C85R-XB7, ISO 6432 Cylinder, Double Acting, Direct Mount, Low Temperature

C85R-XB7, ISO 6432 Cylinder, Double Acting, Direct Mount, Low Temperature

The C85R-XB7 series direct mount, low temperature, single rod, double acting, conforms to ISO 6432 and CETOP RP52P. The C85 is available in bore sizes 8mm through 25mm.

  • Double acting, single rod, direct mount, low temperature
  • Ambient temperature range: -40° to 70°C
  • Bore sizes (mm): 20, 25
  • Standard strokes up to 160mm

C85, Accessory, Mounting Bracket

C85, Accessory, Mounting Bracket

The C85 series add on mounting brackets.

  • Accessory: mounting bracket
  • Types: C (clevis), F (flange), L (foot), T (trunnion)

 


C85, Accessory, Knuckle Joints

C85, Accessory, Knuckle Joints

The C85 series add on piston rod knuckle joints.

  • Accessory: knuckle joints
  • Single and double types

C85, Seal Replacement Kit

C85, Seal Replacement Kit

Seal replacement kit for 20mm and 25mm bore series C85, C85K ISO cylinders. Kit includes: one rod packing, one packing retaining washer, one retaining ring.

  • Seal replacement kit for Series C85, C85K ISO cylinders.
  • For bore sizes 20mm, 25mm
  • Kit includes: n°1 rod packing, n°1 packing retaining washer, n°1 retaining ring.