Interchange Type – C95

C95S(D), ISO Cylinder, Double Acting, Single Rod, Large Bore

C95S(D), ISO Cylinder, Double Acting, Single Rod, Large Bore

The C95S is large bore ISO, VDMA24562 interchangeable, and utilizes a tie rod construction. In addition to standard cushions, wear band, and is locking, the C95S utilizes a "floating" cushion seal design that greatly improves operation.

  • Conforms to ISO 6431, CETOP RP43P, VDMA 24562
  • Large bore size (125~250mm)
  • Standard strokes up to 2400mm (depending on bore size)
  • Stainless steel rod
  • Auto switch capable

C95N(D), Double Acting, Single Rod w/Lock

C95N(D), Double Acting, Single Rod w/Lock

The C95N is a locking ISO, VDMA24562 interchangeable, and utilizes a tie rod construction. In addition to standard cushions, wear band, and is locking, the C95N utilizes a "floating" cushion seal design that greatly improves operation.

  • ISO/VDMA cylinder w/lock, double acting, single rod
  • Bore sizes (mm): 32, 40, 50, 63, 80, 100
  • Standard strokes up to 800mm
  • Auto switch capable

C95M(D), ISO Cylinder, Double Acting, Single Rod w/Metallic Rod Scraper

C95M(D), ISO Cylinder, Double Acting, Single Rod w/Metallic Rod Scraper

The C95 is ISO, VDMA24562 interchangeable, and utilizes a tie rod construction. In addition to standard cushions, wear band, the C95 utilizes a "floating" cushion seal design that greatly improves operation.

  • Conforms to ISO 15552 (GM CC-001)
  • Metallic rod scraper is standard
  • Bore sizes (mm): 32, 40, 50, 63, 80, 100
  • Standard strokes up to 800mm (depending on bore size)
  • Auto switch capable