Interchange Type – CP96

CP96S(D), ISO 15552 Cylinder, Double Acting, Single/Double Rod w/Air Cushion and Bumper Cushion

CP96S(D), ISO 15552 Cylinder, Double Acting, Single/Double Rod w/Air Cushion and Bumper Cushion

CP96, profile tube design ISO cylinder with enclosed tie rods, is available in 6 bore sizes from ø32 to ø125mm.  The series is available with a single or double rod in 6 bore sizes from ø32 to ø125mm. The air cushion and bumper cushion combination greatly reduces noise at the end of stroke. High accuracy covers and tie rod nuts improve mounting accuracy and extend the cylinder life. Increasing the precision of the bushing and piston rod, as well as reducing tolerances, has decreased the deflection of the piston rod. Standard strokes range from 25 to 800mm.

  • Double acting, standard type, single rod
  • Bore sizes (mm): 32, 40, 50, 63, 80, 100
  • End of stroke air cushion and rubber bumper
  • Standard stroke up to 800mm
  • Auto switch capable

CP96S(D), ISO 15552 Cylinder, Single/Double Rod, 125 Bore

CP96S(D), ISO 15552 Cylinder, Single/Double Rod, 125 Bore

CP96, profile tube design ISO cylinder with enclosed tie rods, is available in 6 bore sizes from ø32 to ø125mm.  High accuracy covers and tie rod nuts improve mounting accuracy and extend the cylinder life.  Increasing the precision of the bushing and piston rod, as well as reducing tolerances, has decreased the deflection of the piston rod.  Standard strokes range from 25 to 800mm.

  • Double Acting
  • Bore Size (mm)125
  • End of Stroke Cushioning

 


CP96K(D), ISO 15552 Cylinder, Non-rotating Rod Type, Double Acting, Single/Double Rod

CP96K(D), ISO 15552 Cylinder, Non-rotating Rod Type, Double Acting, Single/Double Rod

CP96K, profile tube design ISO cylinder with enclosed tie rods, The non-rotating rod version is available with a single or double rod in 5 bore sizes from ø32 to ø100mm.  High accuracy covers and tie rod nuts improve mounting accuracy and extend the cylinder life.  Increasing the precision of the bushing and piston rod, as well as reducing tolerances, has decreased the deflection of the piston rod.  Standard strokes range from 25 to 800mm.

  • Double acting, Non-rotating, single or double rod
  • Bore sizes (mm): 32, 40, 50, 63, 80, 100
  • Standard stroke up to 800mm
  • Auto switch capable

C96/CP96 Accessory, Rod Clevis

C96/CP96 Accessory, Rod Clevis

C(P)96 add on piston rod clevis.

  • Mounting accessory: rod clevis
  • Applicable to bores: 32~100mm
  • Supplied with bolts and safety devices

C96/CP96 Accessory, Piston Rod Ball Joint

C96/CP96 Accessory, Piston Rod Ball Joint

C(P)96 add on piston rod ball joint.

  • Mounting accessory: piston rod ball joint
  • Applicable to bores: 32~125mm


C96/CP96, Accessory, Rod/Head Flange

C96/CP96, Accessory, Rod/Head Flange

CP96, profile tube design ISO cylinder with enclosed tie rods, is available in 6 bore sizes from ø32 to ø125mm.  High accuracy covers and tie rod nuts improve mounting accuracy and extend the cylinder life.  Increasing the precision of the bushing and piston rod, as well as reducing tolerances, has decreased the deflection of the piston rod.  Standard strokes range from 25 to 800mm.

  • C(P)96 mounting brackets 
  • Type: Front Flange "F" type
  • Type: Rear Flange "G" type
  • Bore sizes 32, 40, 50, 63, 80, 100mm

C96/CP96,  Accessory, Double Clevis

C96/CP96, Accessory, Double Clevis

CP96, profile tube design ISO cylinder with enclosed tie rods, is available in 6 bore sizes from ø32 to ø125mm.  High accuracy covers and tie rod nuts improve mounting accuracy and extend the cylinder life.  Increasing the precision of the bushing and piston rod, as well as reducing tolerances, has decreased the deflection of the piston rod.  Standard strokes range from 25 to 800mm.

  • C(P)96 mounting brackets 
  • Type: Double Clevis "D" type
  • Bore sizes 32, 40, 50, 63, 80, 100mm

C96/CP96,  Accessory, Single Clevis

C96/CP96, Accessory, Single Clevis

CP96, profile tube design ISO cylinder with enclosed tie rods, is available in 6 bore sizes from ø32 to ø125mm.  High accuracy covers and tie rod nuts improve mounting accuracy and extend the cylinder life.  Increasing the precision of the bushing and piston rod, as well as reducing tolerances, has decreased the deflection of the piston rod.  Standard strokes range from 25 to 800mm.

  • C(P)96 mounting brackets 
  • Type: Single Clevis "C" type; Single Clevis w/Ball Joint "CS" type
  • Bore sizes 32, 40, 50, 63, 80, 100mm

C96/CP96,  Accessory, Foot

C96/CP96, Accessory, Foot

CP96, profile tube design ISO cylinder with enclosed tie rods, is available in 6 bore sizes from ø32 to ø125mm.  High accuracy covers and tie rod nuts improve mounting accuracy and extend the cylinder life.  Increasing the precision of the bushing and piston rod, as well as reducing tolerances, has decreased the deflection of the piston rod.  Standard strokes range from 25 to 800mm.

  • C(P)96 mounting brackets 
  • Type: Axial Foot "L" type
  • Bore sizes 32, 40, 50, 63, 80, 100mm

C96/CP96, Accessory, Clevis Pivot Bracket w/Ball Joint

C96/CP96, Accessory, Clevis Pivot Bracket w/Ball Joint

CP96, profile tube design ISO cylinder with enclosed tie rods, is available in 6 bore sizes from ø32 to ø125mm.  High accuracy covers and tie rod nuts improve mounting accuracy and extend the cylinder life.  Increasing the precision of the bushing and piston rod, as well as reducing tolerances, has decreased the deflection of the piston rod.  Standard strokes range from 25 to 800mm.

  • C(P)96 mounting brackets 
  • Type: Clevis Bracket w/Ball Joint "ES" type
  • Can be used with "DS" type
  • Can not be mounted directly to cylinder
  • Bore sizes 32, 40, 50, 63, 80, 100mm

C96/CP96, Accessory, Clevis Pivot Bracket

C96/CP96, Accessory, Clevis Pivot Bracket

CP96, profile tube design ISO cylinder with enclosed tie rods, is available in 6 bore sizes from ø32 to ø125mm.  High accuracy covers and tie rod nuts improve mounting accuracy and extend the cylinder life.  Increasing the precision of the bushing and piston rod, as well as reducing tolerances, has decreased the deflection of the piston rod.  Standard strokes range from 25 to 800mm.

  • C(P)96 mounting brackets 
  • Type: Clevis pivot bracket
  • To be used with "D" mount
  • Can not be mounted directly to cylinder
  • Bore sizes 32, 40, 50, 63, 80, 100mm