Interchange Type – NCQ8

NC(D)Q8, Compact Cylinder, Double Acting, Single Rod

NC(D)Q8, Compact Cylinder, Double Acting, Single Rod

SMC's double acting, single rod version of the NCQ8 series is a square body, compact interchange type cylinder that allows close center to center mounting.  Mounting of the auto switch is easy and is mountable on multi-sides. Use of the retaining ring method improves maintenance performance. Replacing seals is easily obtained by removing the collar.

  • Double acting, single rod type
  • Cylinder stroke range: 1/8” to 4”
  • Maximum operating pressure: 200PSI
  • Operating temperature range: 15 - 150°F
  • Auto switch capable

NC(D)Q8, Compact Cylinder, Single Acting, Single Rod

NC(D)Q8, Compact Cylinder, Single Acting, Single Rod

SMC's single acting, single rod version of the NCQ8 series is a square body, compact interchange type cylinder that allows close center to center mounting.  Mounting of the auto switch is easy and is mountable on multi-sides. Use of the retaining ring method improves maintenance performance. Replacing seals is easily obtained by removing the collar.

  • Single acting, single rod type
  • Cylinder stroke range: 1/8” to 2”
  • Maximum operating pressure: 200PSI
  • Operating temperature range: 15 - 150°F
  • Auto switch capable

NC(D)Q8W, Compact Cylinder, Double Acting, Double Rod

NC(D)Q8W, Compact Cylinder, Double Acting, Double Rod

SMC's double acting, double rod version of the NCQ8 series is a square body, compact interchange type cylinder that allows close center to center mounting.  Mounting of the auto switch is easy and is mountable on multi-sides. Use of the retaining ring method improves maintenance performance. Replacing seals is easily obtained by removing the collar.

  • Double acting, double rod type
  • Cylinder stroke range: 1/8” – 4”
  • Maximum operating pressure: 200PSI
  • Operating temperature range: 15 – 150°F
  • Auto switch capable

NCQ8, Accessory, Rod Clevis Kit (Rod Eye)

NCQ8, Accessory, Rod Clevis Kit (Rod Eye)

SMC's NCQ8 series rod clevis kit.

  • Accessory: Rod Clevis (Rod Eye)
  • Applicable Series: NCQ8
  • Applicable bore size: 9/16", 3/4", 1 1/16", 1 1/2", 2", 2 1/2", 3", 4"