Round Body Repairable – CG1

C(D)G1-Z, Double Acting, Single Rod, Air Cylinder, w/X Options

C(D)G1-Z, Double Acting, Single Rod, Air Cylinder, w/X Options

Series CG1 single rod, double acting air cylinder has 8 bore sizes and can meet any application need. The tube is impact extruded aluminum to produce an extraordinarily smooth finish, allow low break-away pressure and smooth stroke action. Various mounting bracket options are available. Female piston rod threads are available as a standard option. Auto switch capable.

  • Female rod end available as standard.
  • Bore sizes: 20, 25, 32, 40, 50, 63, 80, 100 
  • Easy fine adjustment of auto switch position
  • No trunnion mounting female thread
  • Various mounting bracket options

C(D)G1W-Z, Air Cylinder, Double Acting, Double Rod

C(D)G1W-Z, Air Cylinder, Double Acting, Double Rod

Series CG1W double rod, double acting air cylinder has 8 bore sizes and can meet any application need. The tube is extruded aluminum to produce an extraordinarily smooth finish, allow low break-away pressure and smooth stroke action. Various mounting bracket options are available. Female piston rod threads are available as a standard option. Auto switch capable.

  • Style: double acting double rod
  • Bore sizes (mm): 20, 25, 32, 40, 50, 63, 80, & 100
  • Strokes (mm): 25 through 300
  • Mounts: basic, axial foot, flange, trunnion
  • Variety of switches available

C(D)G1-Z, Air Cylinder, Single Acting, Spring Return, Spring Extend

C(D)G1-Z, Air Cylinder, Single Acting, Spring Return, Spring Extend

Series CG1 single rod, single acting air cylinder has 4 bore sizes and can meet any application need. The tube is impact extruded aluminum to produce an extraordinarily smooth finish, allow low break-away pressure and smooth stroke action. Various mounting bracket options are available. Female piston rod threads are available as a standard option. Auto switch capable.

  • Standard: single acting, single rod, spring return/extend
  • Bore sizes (mm): 20, 25, 32, 40
  • Strokes (mm): 25 through 200
  • Mounts: basic, foot, front or rear flange, front or rear trunnion, clevis
  • Auto switch capable with a variety of lead wire lengths

C(D)G1K-Z, Air Cylinder, Non-rotating, Double Acting, Single Rod

C(D)G1K-Z, Air Cylinder, Non-rotating, Double Acting, Single Rod

Series CG1K non-rotating, single rod, double acting air cylinder has 6 bore sizes and can meet any application need. The tube is impact extruded aluminum to produce an extraordinarily smooth finish, allow low break-away pressure and smooth stroke action. Various mounting bracket options are available. Female piston rod threads are available as a standard option. Auto switch capable.

  • Non-rotating, double acting, single rod
  • Bore size (mm): 20, 25, 32, 40, 50, 63
  • Standard strokes (mm): 25 to 300
  • High non-rotating accuracy
  • High speed operation/long life
  • Auto switch capable

C(D)G1KW-Z, Air Cylinder, Non-rotating, Double Acting, Double Rod

C(D)G1KW-Z, Air Cylinder, Non-rotating, Double Acting, Double Rod

Series CG1KW non-rotating, double rod, double acting air cylinder has 6 bore sizes and can meet any application need. The tube is impact extruded aluminum to produce an extraordinarily smooth finish, allow low break-away pressure and smooth stroke action. Various mounting bracket options are available. Female piston rod threads are available as a standard option. Auto switch capable.

  • Non-rotating, double acting, double rod
  • Bore size (mm): 20, 25, 32, 40, 50, 63
  • Standard strokes up to 300mm
  • High non-rotating accuracy
  • Auto switch capable with a variety of lead wires and prewired connectors

C(D)G1R-Z, Air Cylinder, Direct Mount, Double Acting, Single Rod

C(D)G1R-Z, Air Cylinder, Direct Mount, Double Acting, Single Rod

Series CG1R direct mount, single rod, double acting air cylinder has 6 bore sizes and can meet any application need. The tube is impact extruded aluminum to produce an extraordinarily smooth finish, allow low break-away pressure and smooth stroke action. Female piston rod threads are available as a standard option. Auto switch capable.

  • Direct mount type, double acting, single rod
  • Bore sizes (mm): 20, 25, 32, 40, 50, 63
  • Strokes from 25mm through 300mm
  • Available w/rubber bumper or air cushion
  • Variety of switches, lead wire lengths and pre-wire connectors

C(D)G1KR-Z, Air Cylinder, Non-rotating, Double Acting, Single Rod, Direct Mount

C(D)G1KR-Z, Air Cylinder, Non-rotating, Double Acting, Single Rod, Direct Mount

Series CG1-Z precision air cylinder has 8 bore sizes and can meet any application need. The tube is impact extruded aluminum to produce an extraordinarily smooth finish, allow low break-away pressure and smooth stroke action. Various mounting bracket options are available. Female piston rod threads are available as a standard option. Auto switch capable.

  • Double acting, single rod, non-rotating, direct mount
  • Bore size (mm): 20, 25, 32, 40, 50, 63
  • Standard stroke (mm): 25, 50, 75, 100, 125, 150, 200, 250, 300
  • Auto switch capable
  • Variety of lead wires and prewired connectors

C(D)G1Y-Z, Smooth Air Cylinder, Double Acting. Single Rod

C(D)G1Y-Z, Smooth Air Cylinder, Double Acting. Single Rod

Series CG1Y smooth acting, single rod, double acting air cylinder has 8 bore sizes and can meet application need where low pressure or low speed is required. The tube is impact extruded aluminum to produce an extraordinarily smooth finish, allow low break-away pressure and smooth stroke action. Various mounting bracket options are available. Female piston rod threads are available as a standard option. Auto switch capable.

  • Minimum operating pressure: 0.01  to 0.02 (MPa)
  • Double acting, single rod
  • Bore sizes: 20, 25, 32, 40, 50, 63, 80, 100 (mm)
  • Standard stroke: 25, 50, 75, 100, 125, 150, 200, 250, 300 (mm)

C(D)BG1*N/A, Air Cylinder, Double Acting, Single Rod, End Lock

C(D)BG1*N/A, Air Cylinder, Double Acting, Single Rod, End Lock

Series CG1-Z precision air cylinder has 8 bore sizes and can meet any application need. The tube is impact extruded aluminum to produce an extraordinarily smooth finish, allow low break-away pressure and smooth stroke action. Various mounting bracket options are available. Female piston rod threads are available as a standard option. Auto switch capable.

  • End lock cylinder, CBG1
  • Double acting, single rod
  • 7 mounting styles available
  • Bore sizes (mm): 20, 25, 32, 40, 50, 63, 80 and 100
  • Rubber bumper or air cushion standard
  • Auto-switch capability

C(D)LG1*N/A, Air Cylinder, Double Acting, Single Rod, Fine Lock

C(D)LG1*N/A, Air Cylinder, Double Acting, Single Rod, Fine Lock

Series CG1-Z precision air cylinder has 8 bore sizes and can meet any application need. The tube is impact extruded aluminum to produce an extraordinarily smooth finish, allow low break-away pressure and smooth stroke action. Various mounting bracket options are available. Female piston rod threads are available as a standard option. Auto switch capable.

  • Fine lock cylinder, CLG1 series
  • Double acting, single rod
  • 7 mounting styles available
  • Bore sizes (mm): 20, 25, 32, 40
  • Auto switch capability

C(D)NG, Cylinder with Lock, Double Acting, Single Rod

C(D)NG, Cylinder with Lock, Double Acting, Single Rod

Series CG1-Z precision air cylinder has 8 bore sizes and can meet any application need. The tube is impact extruded aluminum to produce an extraordinarily smooth finish, allow low break-away pressure and smooth stroke action. Various mounting bracket options are available. Female piston rod threads are available as a standard option. Auto switch capable.

  • Cylinder with lock, CNG series
  • Double acting, single rod
  • Cushion: rubber bumper, air cushion
  • Bore sizes (mm): 20, 25, 32, 40
  • Auto switch capability

10/11/21/22-C(D)G1, Air Cylinder, Double Acting Single Rod, Clean Room

10/11/21/22-C(D)G1, Air Cylinder, Double Acting Single Rod, Clean Room

Series CG1-Z precision air cylinder has 8 bore sizes and can meet any application need. The tube is impact extruded aluminum to produce an extraordinarily smooth finish, allow low break-away pressure and smooth stroke action. Various mounting bracket options are available. Female piston rod threads are available as a standard option. Auto switch capable.

  • Double acting single rod
  • Bore sizes (mm): 20, 25, 32, 40, 50, 63, 80, 100
  • Strokes from 20mm through 300mm depending on bore size
  • Mounts: basic, axial foot, rod side or head side flange
  • Clean series

10/11/21/22-C(D)G1W, Air Cylinder, Double Acting Double Rod, Clean Room

10/11/21/22-C(D)G1W, Air Cylinder, Double Acting Double Rod, Clean Room

Series CG1-Z precision air cylinder has 8 bore sizes and can meet any application need. The tube is impact extruded aluminum to produce an extraordinarily smooth finish, allow low break-away pressure and smooth stroke action. Various mounting bracket options are available. Female piston rod threads are available as a standard option. Auto switch capable.

  • Double acting double rod
  • Bore sizes (mm): 20, 25, 32, 40, 50, 63, 80, 100
  • Strokes from 20mm through 300mm depending on bore size
  • Mounts: basic, axial foot, rod side flange
  • Clean series

10/11/21/22-C(D)G1R, Air Cylinder, Direct Mount, Clean Room

10/11/21/22-C(D)G1R, Air Cylinder, Direct Mount, Clean Room

Series CG1-Z precision air cylinder has 8 bore sizes and can meet any application need. The tube is impact extruded aluminum to produce an extraordinarily smooth finish, allow low break-away pressure and smooth stroke action. Various mounting bracket options are available. Female piston rod threads are available as a standard option. Auto switch capable.

  • Double acting single rod, direct mount
  • Bore sizes (mm): 20, 25, 32, 40, 50, 63
  • Strokes from 20mm through 300mm depending on bore size
  • Clean series

CG1, Accessory, Mounting Brackets

CG1, Accessory, Mounting Brackets

Series CG1 add on mounting brackets.

  • CG1 mounting brackets
  • Type: flange, foot, trunnion, single & double clevis
  • Applicable to all bore sizes

CG1, Accessory, Knuckle Joints

CG1, Accessory, Knuckle Joints

Series CG1 rod end knuckle joints

  • Single and double knuckle joints
  • Available for all bore sizes

CG1, Accessory, Clevis Pin

CG1, Accessory, Clevis Pin

Series CG1-Z precision air cylinder has 8 bore sizes and can meet any application need. The tube is impact extruded aluminum to produce an extraordinarily smooth finish, allow low break-away pressure and smooth stroke action. Various mounting bracket options are available. Female piston rod threads are available as a standard option. Auto switch capable.

  • Accessories: clevis pin
  • Material: carbon steel
  • Available for all bore sizes

CG1 Accessory, Rod End Nut

CG1 Accessory, Rod End Nut

Series CG1-Z precision air cylinder has 8 bore sizes and can meet any application need. The tube is impact extruded aluminum to produce an extraordinarily smooth finish, allow low break-away pressure and smooth stroke action. Various mounting bracket options are available. Female piston rod threads are available as a standard option. Auto switch capable.

  • Accessory: rod end nut
  • Material: rolled steel
  • Applicable bore (mm): 20, 25, 32, 40, 50, 63, 80, 100