Stainless Steel Body – CJ2

C(D)J2, Air Cylinder, Double Acting, Single Rod

C(D)J2, Air Cylinder, Double Acting, Single Rod

Series CJ2 miniature cylinders available in spring return, spring extend, or double acting offer stainless steel tubing and stainless steel rods. The series is available in bore sizes 6, 10, 16mm and stroke lengths from 1/2" to 8". Mounting options include basic, foot, front flange, and double rear clevis. Series CJ2 is auto switch capable

  • Standard double acting single rod
  • Bore sizes: 6, 10, 16 (mm)
  • Strokes from 15mm through 200mm depending upon bore size
  • Mounts: basic, foot, front flange, double clevis
  • Variety of switches and a variety of lead wire lengths

C(D)J2W, Air Cylinder, Double Acting, Double Rod

C(D)J2W, Air Cylinder, Double Acting, Double Rod

Series CJ2 miniature cylinders available in spring return, spring extend, or double acting offer stainless steel tubing and stainless steel rods. The series is available in bore sizes 6, 10, 16mm and stroke lengths from 1/2" to 8". Mounting options include basic, foot, front flange, and double rear clevis. Series CJ2 is auto switch capable

  • Rods at both ends of cylinder
  • Bore sizes: 6, 10, 16 (mm)
  • Strokes from 15mm through 60mm
  • Mounts: basic, foot, front flange
  • Variety of switches and a variety of lead wire lengths

C(D)J2, Air Cylinder, Single Acting, Single Rod

C(D)J2, Air Cylinder, Single Acting, Single Rod

Series CJ2 miniature cylinders available in spring return, spring extend, or double acting offer stainless steel tubing and stainless steel rods. The series is available in bore sizes 6, 10, 16mm and stroke lengths from 1/2" to 8". Mounting options include basic, foot, front flange, and double rear clevis. Series CJ2 is auto switch capable

  • Spring extend or spring return
  • Bore sizes: 6, 10, 16 (mm)
  • Strokes from 15mm through 150mm
  • Mounts: basic, foot, front flange, double clevis
  • Variety of switches and a variety of lead wire lengths

C(D)J2K, Air Cylinder, Non-rotating, Double Acting, Single Rod

C(D)J2K, Air Cylinder, Non-rotating, Double Acting, Single Rod

Series CJ2 miniature cylinders available in spring return, spring extend, or double acting offer stainless steel tubing and stainless steel rods. The series is available in bore sizes 6, 10, 16mm and stroke lengths from 1/2" to 8". Mounting options include basic, foot, front flange, and double rear clevis. Series CJ2 is auto switch capable

  • Non-rotating rod type
  • Bore sizes: 10 & 16 (mm)
  • Strokes from 15mm through 200mm
  • Mounts: basic, root, front flange, double clevis
  • Variety of switches and a variety of lead wire lengths

C(D)J2K, Air Cylinder, Non-rotating, Single Acting, Single Rod

C(D)J2K, Air Cylinder, Non-rotating, Single Acting, Single Rod

Series CJ2 miniature cylinders available in spring return, spring extend, or double acting offer stainless steel tubing and stainless steel rods. The series is available in bore sizes 6, 10, 16mm and stroke lengths from 1/2" to 8". Mounting options include basic, foot, front flange, and double rear clevis. Series CJ2 is auto switch capable

  • Non-rotating: double acting single rod
  • Bore sizes: 10 & 16 (mm)
  • Strokes from 15mm through 150mm
  • Mounts: direct to bottom of cylinder
  • Variety of switches and a variety of lead wire lengths

C(D)J2RA, Air Cylinder, Double Acting, Direct Mount

C(D)J2RA, Air Cylinder, Double Acting, Direct Mount

Series CJ2 miniature cylinders available in spring return, spring extend, or double acting offer stainless steel tubing and stainless steel rods. The series is available in bore sizes 6, 10, 16mm and stroke lengths from 1/2" to 8". Mounting options include basic, foot, front flange, and double rear clevis. Series CJ2 is auto switch capable

  • Direct mount: double acting single rod
  • Bore sizes: 10 & 16 (mm)
  • Strokes from 15mm through 200mm
  • Mounts: direct to bottom of cylinder
  • Variety of switches and a variety of lead wire lengths

C(D)J2RA, Air Cylinder, Single Acting Spring Return/Extend, Direct Mount

C(D)J2RA, Air Cylinder, Single Acting Spring Return/Extend, Direct Mount

Series CJ2 miniature cylinders available in spring return, spring extend, or double acting offer stainless steel tubing and stainless steel rods. The series is available in bore sizes 6, 10, 16mm and stroke lengths from 1/2" to 8". Mounting options include basic, foot, front flange, and double rear clevis. Series CJ2 is auto switch capable

  • Direct mount, single acting air cylinder
  • Compact and lightweight
  • Bore sizes (mm): 10, 16
  • Standard strokes (mm): 15, 30, 45, 60, 75, 100, 125, 150
  • Auto switch capable

C(D)J2Z, Air Cylinder, Double, Acting, Single Rod, Built-in Speed Control

C(D)J2Z, Air Cylinder, Double, Acting, Single Rod, Built-in Speed Control

Series CJ2 miniature cylinders available in spring return, spring extend, or double acting offer stainless steel tubing and stainless steel rods. The series is available in bore sizes 6, 10, 16mm and stroke lengths from 1/2" to 8". Mounting options include basic, foot, front flange, and double rear clevis. Series CJ2 is auto switch capable

  • Double acting single rod w/ built in speed controller
  • Bore sizes: 10, & 16 (mm)
  • Strokes from 15mm through 200mm
  • Mounts: basic, foot, front flange, double clevis
  • Variety of switches and a variety of lead wire lengths

C(D)J2ZW,  Air Cylinder, Double Acting, Double Rod, Built-in Speed Control

C(D)J2ZW, Air Cylinder, Double Acting, Double Rod, Built-in Speed Control

Series CJ2 miniature cylinders available in spring return, spring extend, or double acting offer stainless steel tubing and stainless steel rods. The series is available in bore sizes 6, 10, 16mm and stroke lengths from 1/2" to 8". Mounting options include basic, foot, front flange, and double rear clevis. Series CJ2 is auto switch capable

  • Double acting double rod w/built in speed controller
  • Bore sizes: 10, & 16 (mm)
  • Strokes from 15mm through 200mm
  • Mounts: basic, foot, front flange, double clevis
  • Variety of switches and a variety of lead wire lengths

C(D)J2Q, Air Cylinder, Double Acting, Single Rod, Low Friction

C(D)J2Q, Air Cylinder, Double Acting, Single Rod, Low Friction

Series CJ2 miniature cylinders available in spring return, spring extend, or double acting offer stainless steel tubing and stainless steel rods. The series is available in bore sizes 6, 10, 16mm and stroke lengths from 1/2" to 8". Mounting options include basic, foot, front flange, and double rear clevis. Series CJ2 is auto switch capable

  • Low friction: double acting single rod
  • Bore sizes: 10 & 16 (mm)
  • Strokes from 15mm through 200mm
  • Mounts: basic, foot, front flange, double clevis
  • Variety of switches and a variety of lead wire lengths

C(D)J2RKA, Air Cylinder, Non-rotating, Double Acting,  Direct Mount

C(D)J2RKA, Air Cylinder, Non-rotating, Double Acting, Direct Mount

Series CJ2 miniature cylinders available in spring return, spring extend, or double acting offer stainless steel tubing and stainless steel rods. The series is available in bore sizes 6, 10, 16mm and stroke lengths from 1/2" to 8". Mounting options include basic, foot, front flange, and double rear clevis. Series CJ2 is auto switch capable

  • Direct mount: non-rotating: double acting single rod
  • Bore sizes: 10 & 16 (mm)
  • Strokes from 15mm through 200mm
  • Mounts: direct to bottom of cylinder
  • Variety of switches and a variety of lead wire lengths

C(D)J2RKA, Air Cylinder, Non-rotating, Single Acting Spring Return/Extend,  Direct Mount

C(D)J2RKA, Air Cylinder, Non-rotating, Single Acting Spring Return/Extend, Direct Mount

Series CJ2 miniature cylinders available in spring return, spring extend, or double acting offer stainless steel tubing and stainless steel rods. The series is available in bore sizes 6, 10, 16mm and stroke lengths from 1/2" to 8". Mounting options include basic, foot, front flange, and double rear clevis. Series CJ2 is auto switch capable

  • Non-rotating, direct mount
  • Single acting, spring return/extend
  • Bore size (mm): 10, 16
  • Standard strokes (mm): 15, 30, 45, 60, 75, 100, 125, 150
  • Auto switch capable

C(D)J2X, Air Cylinder, Double Acting, Single Rod, Low Speed

C(D)J2X, Air Cylinder, Double Acting, Single Rod, Low Speed

Series CJ2 miniature cylinders available in spring return, spring extend, or double acting offer stainless steel tubing and stainless steel rods. The series is available in bore sizes 6, 10, 16mm and stroke lengths from 1/2" to 8". Mounting options include basic, foot, front flange, and double rear clevis. Series CJ2 is auto switch capable

  • CJ2, low friction type
  • Mountings: basic, foot, flange, double clevis
  • Bore sizes: 10mm, 16mm
  • Strokes up to 200mm
  • Auto switch capable

C(D)BJ2, Air Cylinder, Double Acting, Single Rod, End Lock

C(D)BJ2, Air Cylinder, Double Acting, Single Rod, End Lock

Series CJ2 miniature cylinders available in spring return, spring extend, or double acting offer stainless steel tubing and stainless steel rods. The series is available in bore sizes 6, 10, 16mm and stroke lengths from 1/2" to 8". Mounting options include basic, foot, front flange, and double rear clevis. Series CJ2 is auto switch capable

  • Double acting, single rod, end lock cylinder
  • 16mm bore
  • Mounting types: basic, axial foot, front flange, double clevis
  • Standard strokes (mm): 15, 30, 45, 60, 75, 100, 125, 150, 175, 200
  • Auto switch capable

10/11/21/22-C(D)J2, Air Cylinder, 6mm Bore Double Acting, Single Rod, Clean Room

10/11/21/22-C(D)J2, Air Cylinder, 6mm Bore Double Acting, Single Rod, Clean Room

Series CJ2 miniature cylinders available in spring return, spring extend, or double acting offer stainless steel tubing and stainless steel rods. The series is available in bore sizes 6, 10, 16mm and stroke lengths from 1/2" to 8". Mounting options include basic, foot, front flange, and double rear clevis. Series CJ2 is auto switch capable

  • Double acting, single rod for use in clean environment
  • Relief or vacuum suction types
  • Bore size (mm): 6, 10, 16
  • Auto switch capable

CJ2, Accessory, Mounting Brackets

CJ2, Accessory, Mounting Brackets

Series CJ2 miniature cylinders available in spring return, spring extend, or double acting offer stainless steel tubing and stainless steel rods. The series is available in bore sizes 6, 10, 16mm and stroke lengths from 1/2" to 8". Mounting options include basic, foot, front flange, and double rear clevis. Series CJ2 is auto switch capable

  • Accessory: mounting bracket
  • Types: C (clevis), F (flange), L (foot), T (trunnion)

 


CJ2, Accessory, Knuckle Joints

CJ2, Accessory, Knuckle Joints

Series CJ2 miniature cylinders available in spring return, spring extend, or double acting offer stainless steel tubing and stainless steel rods. The series is available in bore sizes 6, 10, 16mm and stroke lengths from 1/2" to 8". Mounting options include basic, foot, front flange, and double rear clevis. Series CJ2 is auto switch capable

  • Accessory: knuckle joints
  • Single and double types

CJ2, Accessory, Clevis & Knuckle Pins

CJ2, Accessory, Clevis & Knuckle Pins

Series CJ2 miniature cylinders available in spring return, spring extend, or double acting offer stainless steel tubing and stainless steel rods. The series is available in bore sizes 6, 10, 16mm and stroke lengths from 1/2" to 8". Mounting options include basic, foot, front flange, and double rear clevis. Series CJ2 is auto switch capable

  • Accessory: clevis and knuckle pins
  • Material: stainless steel

CJ2 Accessory, Mounting & Rod End Nuts

CJ2 Accessory, Mounting & Rod End Nuts

Series CJ2 miniature cylinders available in spring return, spring extend, or double acting offer stainless steel tubing and stainless steel rods. The series is available in bore sizes 6, 10, 16mm and stroke lengths from 1/2" to 8". Mounting options include basic, foot, front flange, and double rear clevis. Series CJ2 is auto switch capable

  • Accessory: mounting & rod end nuts
  • Material: brass mounting nut; iron rod end nut
  • Applicable bore (mm): 6, 10, 16

CJ2 Accessory, Rod End Caps

CJ2 Accessory, Rod End Caps

Series CJ2 miniature cylinders available in spring return, spring extend, or double acting offer stainless steel tubing and stainless steel rods. The series is available in bore sizes 6, 10, 16mm and stroke lengths from 1/2" to 8". Mounting options include basic, foot, front flange, and double rear clevis. Series CJ2 is auto switch capable

  • Rod end cap
  • Applicable series: CJ2, CJP, CJ5-S
  • Available in flat or round style
  • Applicable to 6, 10 or 15 mm bore