Stainless Steel Body – CM3

C(D)M3 Air Cylinder, Double Acting, Single Rod, Short Type

C(D)M3 Air Cylinder, Double Acting, Single Rod, Short Type

Series CM3 double acting, single rod cylinders are a fully functional, compact cylinder used for space saving designs.  The CM3 series offers a variety of mounting options and is auto switch capable.  The CM3 is now RoHS compliant.

  • Double acting, single rod
  • Bore sizes; 20mm, 25mm, 32mm, 40mm
  • Strokes from 25mm through 300mm
  • Mounting: basic, foot, flange, clevis, trunnion
  • RoHS compliant

CM3 Accessory, Knuckle Joints

CM3 Accessory, Knuckle Joints

Series CM3 double acting, single rod cylinders are a fully functional, compact cylinder used for space saving designs.  The CM3 series offers a variety of mounting options and is auto switch capable.  The CM3 is now RoHS compliant.

  • Single and double knuckle joints
  • Available for all bore sizes

CM3 Accessory, Clevis & Knuckle Pins

CM3 Accessory, Clevis & Knuckle Pins

Series CM3 double acting, single rod cylinders are a fully functional, compact cylinder used for space saving designs.  The CM3 series offers a variety of mounting options and is auto switch capable.  The CM3 is now RoHS compliant.

  • Accessory: clevis & knuckle pins
  • Material: carbon steel

 


CM3 Accessories, Rod End, Mounting & Trunnion Nuts

CM3 Accessories, Rod End, Mounting & Trunnion Nuts

Series CM3 double acting, single rod cylinders are a fully functional, compact cylinder used for space saving designs.  The CM3 series offers a variety of mounting options and is auto switch capable.  The CM3 is now RoHS compliant.

  • Accessories: rod end, mounting and trunnion nuts
  • Material: carbon steel
  • Applicable bore sizes (mm): 20, 25, 32, 40