Standard – CM2

C(D)M2*P, Air Cylinder, Double Acting, Single Rod, Centralized Piping

C(D)M2*P, Air Cylinder, Double Acting, Single Rod, Centralized Piping

Series CM2 stainless steel cylinders are compact, lightweight and offer high performance. Improved piston seal and rod seal greatly improve the unit's life. Rubber bumpers are standard. The CM2 series offers a variety of mounting options and is auto switch capable.

  • Centralized piping: double acting single rod
  • Bore sizes: 20, 25, 32, & 40 (mm)
  • Strokes from 25mm through 500mm
  • Mounts: basic, foot, front trunnion
  • Variety of switches and a variety of lead wire lengths

C(D)BM2, Air Cylinder, Double Acting, Single Rod, End Lock

C(D)BM2, Air Cylinder, Double Acting, Single Rod, End Lock

Series CM2 stainless steel cylinders are compact, lightweight and offer high performance. Improved piston seal and rod seal greatly improve the unit's life. Rubber bumpers are standard. The CM2 series offers a variety of mounting options and is auto switch capable.

  • End lock cylinder, CBM2
  • Double acting, single rod
  • 8 mounting options available
  • Bore sizes: 20mm, 25mm, 32mm, 40mm
  • Auto switch capability

C(D)LM2, Air Cylinder, Double Acting, Single Rod, Fine Lock

C(D)LM2, Air Cylinder, Double Acting, Single Rod, Fine Lock

Series CM2 stainless steel cylinders are compact, lightweight and offer high performance. Improved piston seal and rod seal greatly improve the unit's life. Rubber bumpers are standard. The CM2 series offers a variety of mounting options and is auto switch capable.

  • Fine lock cylinder, CLM2
  • Double acting, single rod
  • 10 mounting options available
  • Air hydro option available
  • Auto switch capable

C(D)M2*Q, Air Cylinder, Double Acting, Single Rod, Low Friction

C(D)M2*Q, Air Cylinder, Double Acting, Single Rod, Low Friction

Series CM2 stainless steel cylinders are compact, lightweight and offer high performance. Improved piston seal and rod seal greatly improve the unit's life. Rubber bumpers are standard. The CM2 series offers a variety of mounting options and is auto switch capable.

  • Low friction: double acting single rod
  • Bore sizes: 20, 25, 32, & 40 (mm)
  • Strokes from 25mm through 500mm
  • Mounts: basic, foot, front & rear flange, clevis, trunnion
  • Variety of switches and a variety of lead wire lengths

10/11/21/22-C(D)M2, Double Acting, Single Rod, Clean Room

10/11/21/22-C(D)M2, Double Acting, Single Rod, Clean Room

Series CM2 stainless steel cylinders are compact, lightweight and offer high performance. Improved piston seal and rod seal greatly improve the unit's life. Rubber bumpers are standard. The CM2 series offers a variety of mounting options and is auto switch capable.

  • Clean series air cylinder
  • Double acting single rod
  • Bore sizes (mm): 20, 25, 32, 40
  • Auto switch capable

10/11/21/22-C(D)M2W, Double Acting, Double  Rod, Clean Room

10/11/21/22-C(D)M2W, Double Acting, Double Rod, Clean Room

Series CM2 stainless steel cylinders are compact, lightweight and offer high performance. Improved piston seal and rod seal greatly improve the unit's life. Rubber bumpers are standard. The CM2 series offers a variety of mounting options and is auto switch capable.

  • Clean series air cylinder
  • Double acting double rod
  • Bore sizes (mm): 20, 25, 32, 40
  • Auto switch capable

10/11/21/22-C(D)M2R, Air Cylinder, Direct Mount, Clean Room

10/11/21/22-C(D)M2R, Air Cylinder, Direct Mount, Clean Room

Series CM2 stainless steel cylinders are compact, lightweight and offer high performance. Improved piston seal and rod seal greatly improve the unit's life. Rubber bumpers are standard. The CM2 series offers a variety of mounting options and is auto switch capable.

  • Clean series air cylinder
  • Double acting single rod direct mount
  • Bore sizes (mm): 20, 25, 32, 40
  • Auto switch capable

10/11/21/22-C(D)BM2 Single Rod, End Lock, Clean Room

10/11/21/22-C(D)BM2 Single Rod, End Lock, Clean Room

Series CM2 stainless steel cylinders are compact, lightweight and offer high performance. Improved piston seal and rod seal greatly improve the unit's life. Rubber bumpers are standard. The CM2 series offers a variety of mounting options and is auto switch capable.

  • Clean series air cylinder
  • Double acting, single rod, end lock 
  • Bore sizes (mm): 20, 25, 32, 40
  • Auto switch capable

10/11-C(D)M2X, Low Speed, Double Acting Single Rod, Clean Room

10/11-C(D)M2X, Low Speed, Double Acting Single Rod, Clean Room

Series CM2 stainless steel cylinders are compact, lightweight and offer high performance. Improved piston seal and rod seal greatly improve the unit's life. Rubber bumpers are standard. The CM2 series offers a variety of mounting options and is auto switch capable.

  • Clean Series low speed cylinder
  • Double acting single rod
  • Bore sizes: (mm) 20, 25, 32, 40
  • Auto switch capable

CM2, Accessory, Mounting Brackets

CM2, Accessory, Mounting Brackets

Series CM2 stainless steel cylinders are compact, lightweight and offer high performance. Improved piston seal and rod seal greatly improve the unit's life. Rubber bumpers are standard. The CM2 series offers a variety of mounting options and is auto switch capable.

  • CM2 mounting brackets
  • Type: flange, foot, trunnion, single and double clevis
  • Applicable to all bore sizes

 


CM-E***B, CM2 Series, Pivot Bracket for Integrated Clevis

CM-E***B, CM2 Series, Pivot Bracket for Integrated Clevis

Series CM2 stainless steel cylinders are compact, lightweight and offer high performance. Improved piston seal and rod seal greatly improve the unit's life. Rubber bumpers are standard. The CM2 series offers a variety of mounting options and is auto switch capable.

  • Pivot bracket for integrated clevis
  • Applicable series: CM2
  • Applicable bore sizes (mm): 20, 25, 32, 40
  • Material: rolled steel

CM2/CM2-Z, Accessory, Knuckle Joints

CM2/CM2-Z, Accessory, Knuckle Joints

Series CM2 stainless steel cylinders are compact, lightweight and offer high performance. Improved piston seal and rod seal greatly improve the unit's life. Rubber bumpers are standard. The CM2 series offers a variety of mounting options and is auto switch capable.

  • Single and double knuckle joints
  • Available for all bore sizes

CM2/CM2-Z Accessories, Rod End, Mounting & Trunnion Nuts

CM2/CM2-Z Accessories, Rod End, Mounting & Trunnion Nuts

Series CM2 stainless steel cylinders are compact, lightweight and offer high performance. Improved piston seal and rod seal greatly improve the unit's life. Rubber bumpers are standard. The CM2 series offers a variety of mounting options and is auto switch capable.

  • Accessories: rod end, mounting and trunnion nuts
  • Material: carbon steel
  • Applicable bore sizes (mm): 20, 25, 32, 40

CM2/CM2-Z Accessory, Clevis & Knuckle Pins

CM2/CM2-Z Accessory, Clevis & Knuckle Pins

Series CM2 stainless steel cylinders are compact, lightweight and offer high performance. Improved piston seal and rod seal greatly improve the unit's life. Rubber bumpers are standard. The CM2 series offers a variety of mounting options and is auto switch capable.

  • Accessory: clevis & knuckle pins
  • Material: carbon steel