Standard – CM2

C(D)M2-Z, Double Acting, Single Rod, Air Cylinder

C(D)M2-Z, Double Acting, Single Rod, Air Cylinder

Series CM2-Z double acting, single rod, stainless steel cylinders are compact, lightweight and offer high performance. The piston seal and rod seal design provides excellent life. Transparent auto switch bracket provides visibility of the status of the switch. The CM2-Z series delivers extra flexibility including the option of male and female rods. Where space is at a premium, you can select a female rod end (up to 29 mm shorter) and/or boss-cut type (up to 16 mm shorter). Rubber bumpers are standard. The CM2-Z series offers a variety of mounting options.

  • Female rod end available as standard.
  • Bore sizes:  20, 25, 32, 40
  • Easy fine adjustment of auto switch position
  • Total length shortened with boss-cut type

C(D)M2W-Z, Air Cylinder, Double Acting, Double Rod

C(D)M2W-Z, Air Cylinder, Double Acting, Double Rod

Series CM2-Z double acting, double rod, stainless steel cylinders are compact, lightweight and offer high performance. The piston seal and rod seal design provides excellent life. Transparent auto switch bracket provides visibility of the status of the switch. Rubber bumpers are standard. The CM2-Z series offers a variety of mounting options.

  • Female rod end available as standard.
  • Bore sizes: 20, 25, 32, 40
  • Easy fine adjustment of auto switch position
  • Total length shortened with boss-cut type

C(D)M2-Z, Air Cylinder, Single Acting, Spring Return/Extend

C(D)M2-Z, Air Cylinder, Single Acting, Spring Return/Extend

Series CM2-Z single acting, single rod, stainless steel cylinders are compact, lightweight and offer high performance. The piston seal and rod seal design provides excellent life. Transparent auto switch bracket provides visibility of the status of the switch. The CM2-Z series delivers extra flexibility including the option of male and female rods. The CM2-Z series offers a variety of mounting options.

  • Bore sizes: 20, 25, 32, 40
  • Standard stroke: 25, 50, 75, 10, 125, 150, 200, 250
  • Easy fine adjustment of auto switch position
  • Female rod end available as standard

C(D)M2K-Z, Air Cylinder, Non-rotating, Double Acting, Single Rod

C(D)M2K-Z, Air Cylinder, Non-rotating, Double Acting, Single Rod

Series CM2-Z non-rotating single rod, double acting, stainless steel cylinders are compact, lightweight and offer high performance. The piston seal and rod seal design provides excellent life. Transparent auto switch bracket provides visibility of the status of the switch. Rubber bumpers are standard. The CM2-Z series offers a variety of mounting options.

  • Non-rotating rod: double acting single rod
  • Bore sizes: 20, 25, 32, & 40 (mm)
  • Strokes from 25mm through 300mm
  • Mounts: basic, foot, front & rear flange, single & double clevis, rod & head trunnion
  • Variety of switches and a variety of lead wire lengths

C(D)M2KW-Z, Air Cylinder, Non-rotating, Double Acting, Double Rod

C(D)M2KW-Z, Air Cylinder, Non-rotating, Double Acting, Double Rod

Series CM2-Z non-rotating double rod, double acting, stainless steel cylinders are compact, lightweight and offer high performance. The piston seal and rod seal design provides excellent life. Transparent auto switch bracket provides visibility of the status of the switch. Rubber bumpers are standard. The CM2-Z series offers a variety of mounting options.

  • Non-rotating, double acting, double rod air cylinder
  • Bore sizes (mm): ø20, ø25, ø32, ø40
  • Rubber bumper or air cushion
  • Compact and light weight
  • Auto switch capable

C(D)M2R-Z, Air Cylinder, Double Acting, Single Rod, Direct Mount

C(D)M2R-Z, Air Cylinder, Double Acting, Single Rod, Direct Mount

Series CM2-Z block mount, single rod, stainless steel cylinders are compact, lightweight and offer high performance. The piston seal and rod seal design provides excellent life. Transparent auto switch bracket provides visibility of the status of the switch. The CM2-Z series delivers extra flexibility including the option of male and female rods. Rubber bumpers are standard.

  • Direct mount: double acting single rod
  • Bore sizes: 20, 25, 32, 40 (mm)
  • Strokes from 25mm to 300mm
  • Mounts: direct to bottom or front
  • Variety of switches and lead wire lengths

C(D)M2RK-Z, Air Cylinder, Non-rotating, Double Acting, Single Rod, Direct Mount

C(D)M2RK-Z, Air Cylinder, Non-rotating, Double Acting, Single Rod, Direct Mount

Series CM2-Z block mount, single non-rotating rod, stainless steel cylinders are compact, lightweight and offer high performance. The piston seal and rod seal design provides excellent life. Transparent auto switch bracket provides visibility of the status of the switch. The CM2-Z series delivers extra flexibility including the option of male and female rods. Rubber bumpers are standard.

  • Direct mount: double acting single rod
  • Bore sizes: 20, 25, 32, 40 (mm)
  • Strokes from 25mm to 300mm
  • Mounts: direct to bottom or front
  • Variety of switches and lead wire lengths

C(D)M2Y-Z, Smooth Air Cylinder, Double Acting, Single Rod

C(D)M2Y-Z, Smooth Air Cylinder, Double Acting, Single Rod

Series CM2Y-Z smooth acting option are compact, lightweight and offer high performance. The smooth action option are excellent for low speed or low pressure applications. Transparent auto switch bracket provides visibility of the status of the switch.

  • Minimum operating pressure 0.02MPa
  • Double acting, Single rod
  • Bore sizes: (mm) 20, 25, 32, 40
  • Stroke:  (mm) 25, 50, 75, 100, 125, 150, 200, 250, 300
  • Various mounting options

CM2-Z, Double Acting, Single Rod, Air Cylinder, Temperature Resistant Options

CM2-Z, Double Acting, Single Rod, Air Cylinder, Temperature Resistant Options

Series CM2-Z stainless steel cylinders with temperature options offer the same compact, lightweight and high performance as the standard CM2-Z. The piston seal and rod seal design provides excellent life. The CM2-Z series delivers extra flexibility including the option of male and female rods. Where space is at a premium, you can select a female rod end (up to 29 mm shorter) and/or boss-cut type (up to 16 mm shorter). Rubber bumpers are standard. The CM2-Z series offers a variety of mounting options.

  • Double acting, single rod cylinder
  • High temperature (XB6) Bore sizes (mm) 20, 25, 32, 40
  • Low temperature (XB7) Bore sizes (mm) 20, 25, 32, 40
  • Low temperature (XB7) ambient range -40 to 70°C
  • High temperature (XB6) ambient range -10 to 150°C

C(D)M2-Z, Double Acting, Single Rod, Air Cylinder, Stroke Options

C(D)M2-Z, Double Acting, Single Rod, Air Cylinder, Stroke Options

CM2-Z stroke options are great solutions for specialized applications but offer the same compact, lightweight and high performance. The piston seal and rod seal design provides excellent life. Transparent auto switch bracket provides visibility of the status of the switch. The CM2-Z series delivers extra flexibility including the option of male and female rods. Where space is at a premium, you can select a female rod end (up to 29 mm shorter) and /or boss-cut (up to 16 mm shorter). Rubber bumpers are standard. The CM2-Z series offers a variety of mounting options

  • Double acting, single rod w/XB9, XC8, XC9, XC10, XC11 or XC12
  • Double acting double rod w/XC10
  • XB9 is capable of low speeds range of 5 to 50 mm/sec
  • XC8 option has adjustable stroke in the extend direction
  • XC9 option has adjustable stroke in the retract direction
  • XC10 is dual stroke with 4 positions (double rod type)
  • XC11 is dual stroke with 3 position (single rod type)
  • XC12 is tandem dual force cylinder
  • Bore sizes (mm): 20, 25, 32, 40
  • Variety of switches and lead wire lengths

C(D)M2-Z, Double Acting, Single Rod, Air Cylinder, Environmental Options

C(D)M2-Z, Double Acting, Single Rod, Air Cylinder, Environmental Options

Series CM2-Z stainless steel cylinders with environmental resistant options are designed for tough environments and offer the same compact, lightweight and high performance as the standard CM2-Z. The piston seal and rod seal design provides excellent life. The CM2-Z series delivers extra flexibility including the option of male and female rods. Where space is at a premium, you can select a female rod end (up to 29 mm shorter) and /or boss-cut type (up to 16 mm shorter). Rubber bumpers are standard. The CM2-Z series offers a variety of mounting options.

  • Double acting, single rod cylinder
  • FKM seals (XC22)
  • Rod wiper (XC4) prevents contamination from entering the cylinder
  • Rod coil scraper (XC35) can be used for removing weld slag, ice and other contaminants from the piston rod
  • Stainless steel piston rod (XC6) replaces the standard carbon steel piston rod
  • Food grade grease (XC85) replaces the standard internal grease

C(D)M2-Z, Double Acting, Single Rod, Air Cylinder, Port Option

C(D)M2-Z, Double Acting, Single Rod, Air Cylinder, Port Option

Series CM2-XC20 moves the rear port to an axial location and offers the same compact, lightweight and high performance as the standard CM2-Z. The piston seal and rod seal design provides excellent life. The CM2-Z series delivers extra flexibility including the option of male and female rods. Where space is at a premium, you can select a female rod end (up to 29 mm shorter) and /or boss-cut type (up to 16 mm shorter). Rubber bumpers are standard. The CM2-Z series offers a variety of mounting options

  • Axial port option (XC20)

C(D)M2*P, Air Cylinder, Double Acting, Single Rod, Centralized Piping

C(D)M2*P, Air Cylinder, Double Acting, Single Rod, Centralized Piping

Series CM2-Z stainless steel cylinders are compact, lightweight and offer high performance. The piston seal and rod seal design provides excellent life. Transparent auto switch bracket provides visibility of the status of the switch. The CM2-Z series delivers extra flexibility including the option of male and female rods. Where space is at a premium, you can select a female rod end (up to 29 mm shorter) and/or boss-cut type (up to 16 mm shorter). Rubber bumpers are standard. The CM2-Z series offers a variety of mounting options.

  • Centralized piping: double acting single rod
  • Bore sizes: 20, 25, 32, & 40 (mm)
  • Strokes from 25mm through 500mm
  • Mounts: basic, foot, front trunnion
  • Variety of switches and a variety of lead wire lengths

C(D)BM2, Air Cylinder, Double Acting, Single Rod, End Lock

C(D)BM2, Air Cylinder, Double Acting, Single Rod, End Lock

Series CM2-Z stainless steel cylinders are compact, lightweight and offer high performance. The piston seal and rod seal design provides excellent life. Transparent auto switch bracket provides visibility of the status of the switch. The CM2-Z series delivers extra flexibility including the option of male and female rods. Where space is at a premium, you can select a female rod end (up to 29 mm shorter) and/or boss-cut type (up to 16 mm shorter). Rubber bumpers are standard. The CM2-Z series offers a variety of mounting options.

  • End lock cylinder, CBM2
  • Double acting, single rod
  • 8 mounting options available
  • Bore sizes: 20mm, 25mm, 32mm, 40mm
  • Auto switch capability

C(D)M2*Q, Air Cylinder, Double Acting, Single Rod, Low Friction

C(D)M2*Q, Air Cylinder, Double Acting, Single Rod, Low Friction

Series CM2-Z stainless steel cylinders are compact, lightweight and offer high performance. The piston seal and rod seal design provides excellent life. Transparent auto switch bracket provides visibility of the status of the switch. The CM2-Z series delivers extra flexibility including the option of male and female rods. Where space is at a premium, you can select a female rod end (up to 29 mm shorter) and/or boss-cut type (up to 16 mm shorter). Rubber bumpers are standard. The CM2-Z series offers a variety of mounting options.

  • Low friction: double acting single rod
  • Bore sizes: 20, 25, 32, & 40 (mm)
  • Strokes from 25mm through 500mm
  • Mounts: basic, foot, front & rear flange, clevis, trunnion
  • Variety of switches and a variety of lead wire lengths

10/11/21/22-C(D)M2, Double Acting, Single Rod, Clean Room

10/11/21/22-C(D)M2, Double Acting, Single Rod, Clean Room

Series CM2-Z stainless steel cylinders are compact, lightweight and offer high performance. The piston seal and rod seal design provides excellent life. Transparent auto switch bracket provides visibility of the status of the switch. The CM2-Z series delivers extra flexibility including the option of male and female rods. Where space is at a premium, you can select a female rod end (up to 29 mm shorter) and/or boss-cut type (up to 16 mm shorter). Rubber bumpers are standard. The CM2-Z series offers a variety of mounting options.

  • Clean series air cylinder
  • Double acting single rod
  • Bore sizes (mm): 20, 25, 32, 40
  • Auto switch capable

10/11/21/22-C(D)M2W, Double Acting, Double  Rod, Clean Room

10/11/21/22-C(D)M2W, Double Acting, Double Rod, Clean Room

Series CM2-Z stainless steel cylinders are compact, lightweight and offer high performance. The piston seal and rod seal design provides excellent life. Transparent auto switch bracket provides visibility of the status of the switch. The CM2-Z series delivers extra flexibility including the option of male and female rods. Where space is at a premium, you can select a female rod end (up to 29 mm shorter) and/or boss-cut type (up to 16 mm shorter). Rubber bumpers are standard. The CM2-Z series offers a variety of mounting options.

  • Clean series air cylinder
  • Double acting double rod
  • Bore sizes (mm): 20, 25, 32, 40
  • Auto switch capable

10/11/21/22-C(D)M2R, Air Cylinder, Direct Mount, Clean Room

10/11/21/22-C(D)M2R, Air Cylinder, Direct Mount, Clean Room

Series CM2-Z stainless steel cylinders are compact, lightweight and offer high performance. The piston seal and rod seal design provides excellent life. Transparent auto switch bracket provides visibility of the status of the switch. The CM2-Z series delivers extra flexibility including the option of male and female rods. Where space is at a premium, you can select a female rod end (up to 29 mm shorter) and/or boss-cut type (up to 16 mm shorter). Rubber bumpers are standard. The CM2-Z series offers a variety of mounting options.

  • Clean series air cylinder
  • Double acting single rod direct mount
  • Bore sizes (mm): 20, 25, 32, 40
  • Auto switch capable

10/11/21/22-C(D)BM2 Single Rod, End Lock, Clean Room

10/11/21/22-C(D)BM2 Single Rod, End Lock, Clean Room

Series CM2-Z stainless steel cylinders are compact, lightweight and offer high performance. The piston seal and rod seal design provides excellent life. Transparent auto switch bracket provides visibility of the status of the switch. The CM2-Z series delivers extra flexibility including the option of male and female rods. Where space is at a premium, you can select a female rod end (up to 29 mm shorter) and/or boss-cut type (up to 16 mm shorter). Rubber bumpers are standard. The CM2-Z series offers a variety of mounting options.

  • Clean series air cylinder
  • Double acting, single rod, end lock 
  • Bore sizes (mm): 20, 25, 32, 40
  • Auto switch capable

10/11-C(D)M2X, Low Speed, Double Acting Single Rod, Clean Room

10/11-C(D)M2X, Low Speed, Double Acting Single Rod, Clean Room

Series CM2-Z stainless steel cylinders are compact, lightweight and offer high performance. The piston seal and rod seal design provides excellent life. Transparent auto switch bracket provides visibility of the status of the switch. The CM2-Z series delivers extra flexibility including the option of male and female rods. Where space is at a premium, you can select a female rod end (up to 29 mm shorter) and/or boss-cut type (up to 16 mm shorter). Rubber bumpers are standard. The CM2-Z series offers a variety of mounting options.

  • Clean Series low speed cylinder
  • Double acting single rod
  • Bore sizes: (mm) 20, 25, 32, 40
  • Auto switch capable

CM-E***B, CM2 Series, Pivot Bracket for Integrated Clevis

CM-E***B, CM2 Series, Pivot Bracket for Integrated Clevis

Series CM2-Z rear pivot bracket to be used with integrated rear clevis mount (E).

  • Pivot bracket for integrated clevis
  • Applicable series: CM2
  • Applicable bore sizes (mm): 20, 25, 32, 40
  • Material: rolled steel

CM2/CM2-Z Accessory, Knuckle Joints

CM2/CM2-Z Accessory, Knuckle Joints

Series CM2-Z add on single and double piston rod knuckle joints.

  • Single and double knuckle joints
  • Available for all bore sizes

CM2/CM2-Z Accessories, Rod End, Mounting & Trunnion Nuts

CM2/CM2-Z Accessories, Rod End, Mounting & Trunnion Nuts

Series CM2-Z add on piston rod and mounting jam nuts.

  • Accessories: rod end, mounting and trunnion nuts
  • Material: carbon steel
  • Applicable bore sizes (mm): 20, 25, 32, 40

CM2, Accessory, Mounting Brackets

CM2, Accessory, Mounting Brackets

Series CM2-Z stainless steel cylinders are compact, lightweight and offer high performance. The piston seal and rod seal design provides excellent life. Transparent auto switch bracket provides visibility of the status of the switch. The CM2-Z series delivers extra flexibility including the option of male and female rods. Where space is at a premium, you can select a female rod end (up to 29 mm shorter) and/or boss-cut type (up to 16 mm shorter). Rubber bumpers are standard. The CM2-Z series offers a variety of mounting options.

  • CM2 mounting brackets
  • Type: flange, foot, trunnion, single and double clevis
  • Applicable to all bore sizes