Rodless (Metric) – CY

CY1S-Z, Magnetically Coupled Rodless Cylinder Slider Type:  Slide Bearing

CY1S-Z, Magnetically Coupled Rodless Cylinder Slider Type: Slide Bearing

With no external leakage, the CY series can be used in many diverse environments. Magnetically coupled cylinders have a wide range of applications, and save mounting space. A variety of guides can be used to achieve the necessary accuracy or allowable moment needed for your application. CY is available in 7 bore sizes, from 6mm to 40mm with standard stokes up to 1000mm. The 5 different model variations offer widest application choice. Auto switches are integrated as standard.

  • Slider style: slide bearing
  • Bore sizes: 6, 10, 15, 20, 25, 32, & 40 (mm)
  • Strokes from 50mm through 1000mm
  • Available with shock absorbers

CY3B, Magnetically Coupled Rodless Cylinder, (Basic)

CY3B, Magnetically Coupled Rodless Cylinder, (Basic)

With no external leakage, the CY series can be used in many diverse environments. Magnetically coupled cylinders have a wide range of applications, and save mounting space. Loads and moments are possible through the use of integrated guides. A variety of guides can be used to achieve the necessary accuracy or allowable moment needed for your application. CY is available in 9 bore sizes, from 6mm to 63mm with standard stokes up to 1000mm. The 5 different model variations offer widest application choice. Auto switches are integrated as standard.

  • Magnetically coupled rodless cylinder
  • Direct mount type, with switch rail
  • Bore sizes (mm):   6, 10, 15, 20, 25, 32, 40, 50, 63 
  • Maximum operating pressure:   0.7MPa
  • Ambient temperature:   -10 to 60°C
  • Variety of auto switches available

12-CY3B, Magnetic Rodless Cylinder, Clean Room

12-CY3B, Magnetic Rodless Cylinder, Clean Room

With no external leakage, the CY series can be used in many diverse environments. Magnetically coupled cylinders have a wide range of applications, and save mounting space. Loads and moments are possible through the use of integrated guides. A variety of guides can be used to achieve the necessary accuracy or allowable moment needed for your application. CY is available in 9 bore sizes, from 6mm to 63mm with standard stokes up to 1000mm. The 5 different model variations offer widest application choice. Auto switches are integrated as standard.

  • Magnetically coupled rodless cylinder
  • Bore sizes (mm): 15, 20, 25, 32, 40
  • Stroke size available in 1mm intervals
  • Ambient temperature: -10 to 60°C
  • Maximum operating pressure: 0.7MPa
  • Basic type
  • Clean Room series

CY3R, Magnetically Coupled Rodless Cylinder (with Switch Rail)

CY3R, Magnetically Coupled Rodless Cylinder (with Switch Rail)

With no external leakage, the CY series can be used in many diverse environments. Magnetically coupled cylinders have a wide range of applications, and save mounting space. Loads and moments are possible through the use of integrated guides. A variety of guides can be used to achieve the necessary accuracy or allowable moment needed for your application. CY is available in 9 bore sizes, from 6mm to 63mm with standard stokes up to 1000mm. The 5 different model variations offer widest application choice. Auto switches are integrated as standard.

  • Magnetically coupled rodless cylinder
  • Direct mount type, with switch rail
  • Bore sizes (mm): 6, 10, 15, 20, 25, 32, 40, 50, 63 
  • Maximum operating pressure: 0.7MPa
  • Ambient temperature: -10 to 60°C
  • Variety of auto switches available

12-CY3R, Magnetic Rodless Cylinder, Direct Mount, Clean Room Series

12-CY3R, Magnetic Rodless Cylinder, Direct Mount, Clean Room Series

With no external leakage, the CY series can be used in many diverse environments. Magnetically coupled cylinders have a wide range of applications, and save mounting space. Loads and moments are possible through the use of integrated guides. A variety of guides can be used to achieve the necessary accuracy or allowable moment needed for your application. CY is available in 9 bore sizes, from 6mm to 63mm with standard stokes up to 1000mm. The 5 different model variations offer widest application choice. Auto switches are integrated as standard.

  • Magnetic rodless cylinder
  • Bore sizes (mm): 15, 20, 25, 32, 40
  • Stroke size available in 1mm intervals
  • Ambient temperature: -10 to 60°C
  • Maximum operating pressure: 0.7MPa
  • Direct mount type
  • Clean Room series

CY3R-N, Magnetically Coupled Rodless Cylinder, (w/o Switch Rail)

CY3R-N, Magnetically Coupled Rodless Cylinder, (w/o Switch Rail)

With no external leakage, the CY series can be used in many diverse environments. Magnetically coupled cylinders have a wide range of applications, and save mounting space. Loads and moments are possible through the use of integrated guides. A variety of guides can be used to achieve the necessary accuracy or allowable moment needed for your application. CY is available in 9 bore sizes, from 6mm to 63mm with standard stokes up to 1000mm. The 5 different model variations offer widest application choice. Auto switches are integrated as standard.

  • Magnetically coupled rodless cylinder
  • Direct mount type, without switch rail
  • Bore sizes (mm): 6, 10, 15, 20, 25, 32, 40, 50, 63 
  • Maximum operating pressure: 0.7MPa
  • Ambient temperature: -10 to 60°C

CY1L, Magnetically Coupled Rodless Cylinder, Ball Bushing

CY1L, Magnetically Coupled Rodless Cylinder, Ball Bushing

With no external leakage, the CY series can be used in many diverse environments. Magnetically coupled cylinders have a wide range of applications, and save mounting space. Loads and moments are possible through the use of integrated guides. A variety of guides can be used to achieve the necessary accuracy or allowable moment needed for your application. CY is available in 9 bore sizes, from 6mm to 63mm with standard stokes up to 1000mm. The 5 different model variations offer widest application choice. Auto switches are integrated as standard.

  • Slider style: ball bushing bearing
  • Bore sizes: 6, 10, 15, 20, 25, 32, & 40 (mm)
  • Strokes from 50mm through 1000mm
  • Available with high or low magnetic holding force
  • Available with shock absorbers
  • Auto-switch capable

CY1H, Magnetically Coupled Rodless Cylinder, High Precision Guide

CY1H, Magnetically Coupled Rodless Cylinder, High Precision Guide

With no external leakage, the CY series can be used in many diverse environments. Magnetically coupled cylinders have a wide range of applications, and save mounting space. Loads and moments are possible through the use of integrated guides. A variety of guides can be used to achieve the necessary accuracy or allowable moment needed for your application. CY is available in 9 bore sizes, from 6mm to 63mm with standard stokes up to 1000mm. The 5 different model variations offer widest application choice. Auto switches are integrated as standard.

  • High precision guide
  • Bore sizes: 6, 10, 15, 20, 25, & 32(mm)
  • Strokes from 100mm through 1000mm
  • Available with shock absorbers
  • Auto-switch capable

CY1F, Magnetically Coupled Rodless Cylinder, Low Profile Guide

CY1F, Magnetically Coupled Rodless Cylinder, Low Profile Guide

With no external leakage, the CY series can be used in many diverse environments. Magnetically coupled cylinders have a wide range of applications, and save mounting space. Loads and moments are possible through the use of integrated guides. A variety of guides can be used to achieve the necessary accuracy or allowable moment needed for your application. CY is available in 9 bore sizes, from 6mm to 63mm with standard stokes up to 1000mm. The 5 different model variations offer widest application choice. Auto switches are integrated as standard.

  • Magnetically coupled rodless cylinder
  • Low profile guide type
  • Overall length reduced by 31%
  • Bore sizes (mm): 10, 15, 25
  • Auto switches available

CYP, Clean Rodless Cylinder, Double Acting

CYP, Clean Rodless Cylinder, Double Acting

With no external leakage, the CY series can be used in many diverse environments. Magnetically coupled cylinders have a wide range of applications, and save mounting space. Loads and moments are possible through the use of integrated guides. A variety of guides can be used to achieve the necessary accuracy or allowable moment needed for your application. CY is available in 9 bore sizes, from 6mm to 63mm with standard stokes up to 1000mm. The 5 different model variations offer widest application choice. Auto switches are integrated as standard.

  • Magnetically coupled cylinder with guide
  • Shock-free cushioning structure
  • Bore sizes: 15mm and 32mm
  • Auto switch capability
  • Cleaned, assembled & double packed in a clean room

CYV, Vacuum Rodless Cylinder Series

CYV, Vacuum Rodless Cylinder Series

With no external leakage, the CY series can be used in many diverse environments. Magnetically coupled cylinders have a wide range of applications, and save mounting space. Loads and moments are possible through the use of integrated guides. A variety of guides can be used to achieve the necessary accuracy or allowable moment needed for your application. CY is available in 9 bore sizes, from 6mm to 63mm with standard stokes up to 1000mm. The 5 different model variations offer widest application choice. Auto switches are integrated as standard.

  • Rodless cylinder for vacuum
  • Low particulate generation
  • Bore sizes: 15mm, 32mm
  • Low leakage
  • Fine adjustments at end of stroke