Rodless (Metric) – MY1

MY1B10, Mechanical Joint Rodless Cylinder, Basic, 10mm Bore

MY1B10, Mechanical Joint Rodless Cylinder, Basic, 10mm Bore

For long strokes with compact size and an integrated guide, the MY1 series rodless actuator provides an ideal solution. The MY1 mechanical joint rodless cylinder includes four standard models, which allow the appropriate bearing style to be selected in order to match the accuracy and load requirements of your application. If necessary, you can also combine the basic MY1 cylinder with an external guide in order to create a special engineered solution. Piping options can be selected according to the application. MY1 is available in 9 bore sizes from 16mm to 100mm. Standard strokes are available up to 2000mm with a 5000mm long stroke option on some bore sizes.

  • Mechanical joint rodless, basic type
  • Bore size: 10mm
  • Strokes up to 3000mm available
  • Stroke adjusting unit: 5 options available
  • Auto switch capable

MY1B, Mechanical Joint Rodless Cylinder, Basic Type

MY1B, Mechanical Joint Rodless Cylinder, Basic Type

For long strokes with compact size and an integrated guide, the MY1 series rodless actuator provides an ideal solution. The MY1 mechanical joint rodless cylinder includes four standard models, which allow the appropriate bearing style to be selected in order to match the accuracy and load requirements of your application. If necessary, you can also combine the basic MY1 cylinder with an external guide in order to create a special engineered solution. Piping options can be selected according to the application. MY1 is available in 9 bore sizes from 16mm to 100mm. Standard strokes are available up to 2000mm with a 5000mm long stroke option on some bore sizes.

  • Mechanical joint rodless cylinder
  • Bore sizes: 16, 20, 50, 63, 80, 100 (mm)
  • Strokes from 100mm through 5000mm depending upon bore size
  • With one or two stroke adjusters with or without shocks
  • Variety of switches and lead wire lengths
  • "For 25, 32, and 40mm bore, please use MY1B-Z"

MY1M, Mechanical Joint Rodless Cylinder,Slide Bearing Type

MY1M, Mechanical Joint Rodless Cylinder,Slide Bearing Type

For long strokes with compact size and an integrated guide, the MY1 series rodless actuator provides an ideal solution. The MY1 mechanical joint rodless cylinder includes four standard models, which allow the appropriate bearing style to be selected in order to match the accuracy and load requirements of your application. If necessary, you can also combine the basic MY1 cylinder with an external guide in order to create a special engineered solution. Piping options can be selected according to the application. MY1 is available in 9 bore sizes from 16mm to 100mm. Standard strokes are available up to 2000mm with a 5000mm long stroke option on some bore sizes.

  • Mechanical joint rodless cylinder with slide bearing
  • Bore sizes: 16, 20, 25, 32, 40, 50, 63 (mm)
  • Strokes up to 5000mm depending upon bore size
  • With one or two stroke adjusters with or without shocks
  • Variety of switches lead wire lengths

MY1C, Mechanical Joint Rodless Cylinder, Cam Follower Guide

MY1C, Mechanical Joint Rodless Cylinder, Cam Follower Guide

For long strokes with compact size and an integrated guide, the MY1 series rodless actuator provides an ideal solution. The MY1 mechanical joint rodless cylinder includes four standard models, which allow the appropriate bearing style to be selected in order to match the accuracy and load requirements of your application. If necessary, you can also combine the basic MY1 cylinder with an external guide in order to create a special engineered solution. Piping options can be selected according to the application. MY1 is available in 9 bore sizes from 16mm to 100mm. Standard strokes are available up to 2000mm with a 5000mm long stroke option on some bore sizes.

  • Mechanical joint rodless cylinder with cam follower guide
  • Bore sizes: 16, 20, 25, 32, 40, 50, 63 (mm)
  • Strokes up to 5000mm depending upon bore size
  • With one or two stroke adjusters with or without shocks
  • Variety of switches and a variety of lead wire lengths

MY1H10, Mechanical Joint Rodless Cylinder, High Precision Guide, 10mm Bore

MY1H10, Mechanical Joint Rodless Cylinder, High Precision Guide, 10mm Bore

For long strokes with compact size and an integrated guide, the MY1 series rodless actuator provides an ideal solution. The MY1 mechanical joint rodless cylinder includes four standard models, which allow the appropriate bearing style to be selected in order to match the accuracy and load requirements of your application. If necessary, you can also combine the basic MY1 cylinder with an external guide in order to create a special engineered solution. Piping options can be selected according to the application. MY1 is available in 9 bore sizes from 16mm to 100mm. Standard strokes are available up to 2000mm with a 5000mm long stroke option on some bore sizes.

  • High precision guide type
  • Bore size: 10mm
  • Strokes up to 1000mm
  • Stroke adjusting unit: 2 types available
  • Auto switch capable

MY1H, Mechanical Joint Rodless Cylinder, High Precision Guide

MY1H, Mechanical Joint Rodless Cylinder, High Precision Guide

For long strokes with compact size and an integrated guide, the MY1 series rodless actuator provides an ideal solution. The MY1 mechanical joint rodless cylinder includes four standard models, which allow the appropriate bearing style to be selected in order to match the accuracy and load requirements of your application. If necessary, you can also combine the basic MY1 cylinder with an external guide in order to create a special engineered solution. Piping options can be selected according to the application. MY1 is available in 9 bore sizes from 16mm to 100mm. Standard strokes are available up to 2000mm with a 5000mm long stroke option on some bore sizes.

  • Mechanical joint rodless cylinder with high precision guide
  • Bore sizes: 16, 20 (mm)
  • Strokes up to 1500mm depending upon bore size
  • With one or two stroke adjusters with or without shocks
  • Variety of switches and a variety of lead wire lengths
  • "For 25, 32, and 40mm bore, please use MY1H-Z"

MY1HT, Mechanical Joint Rodless Cylinder, High Precision Guide, High Rigidity

MY1HT, Mechanical Joint Rodless Cylinder, High Precision Guide, High Rigidity

For long strokes with compact size and an integrated guide, the MY1 series rodless actuator provides an ideal solution. The MY1 mechanical joint rodless cylinder includes four standard models, which allow the appropriate bearing style to be selected in order to match the accuracy and load requirements of your application. If necessary, you can also combine the basic MY1 cylinder with an external guide in order to create a special engineered solution. Piping options can be selected according to the application. MY1 is available in 9 bore sizes from 16mm to 100mm. Standard strokes are available up to 2000mm with a 5000mm long stroke option on some bore sizes.

  • High precision guide, high rigidity type
  • Two linear guides
  • Bore sizes: 50, 63 (mm)
  • Strokes up to 5000mm available
  • Auto switch capable

MY1*W, Mechanical Joint Rodless Cylinder, w/Protective Cover

MY1*W, Mechanical Joint Rodless Cylinder, w/Protective Cover

For long strokes with compact size and an integrated guide, the MY1 series rodless actuator provides an ideal solution. The MY1 mechanical joint rodless cylinder includes four standard models, which allow the appropriate bearing style to be selected in order to match the accuracy and load requirements of your application. If necessary, you can also combine the basic MY1 cylinder with an external guide in order to create a special engineered solution. Piping options can be selected according to the application. MY1 is available in 9 bore sizes from 16mm to 100mm. Standard strokes are available up to 2000mm with a 5000mm long stroke option on some bore sizes.

  • Cam follower or slide bearing guide type with protective cover
  • Bore sizes: 16mm to 63mm
  • Strokes up to 3000mm available
  • Stroke adjusting unit: 3 types available
  • Auto switch capable

MY-J***, MY1 Series Floating Joint

MY-J***, MY1 Series Floating Joint

For long strokes with compact size and an integrated guide, the MY1 series rodless actuator provides an ideal solution. The MY1 mechanical joint rodless cylinder includes four standard models, which allow the appropriate bearing style to be selected in order to match the accuracy and load requirements of your application. If necessary, you can also combine the basic MY1 cylinder with an external guide in order to create a special engineered solution. Piping options can be selected according to the application. MY1 is available in 9 bore sizes from 16mm to 100mm. Standard strokes are available up to 2000mm with a 5000mm long stroke option on some bore sizes.

  • Accessories, floating joint
  • Applicable series: MY1B
  • Applicable bore sizes: ø10, ø16, ø20
    ø25, ø32, ø40, ø50, ø63, ø80, ø100