Rodless (Metric) – MY2

MY2C, Mechanical Joint Rodless Cylinder, Cam Follower Guide

MY2C, Mechanical Joint Rodless Cylinder, Cam Follower Guide

The MY2 high precision guide cylinder is available in bore sizes 16mm, 25mm and 40mm. This series has been designed with a high precision single or double axis guide to create a compact, low profile cylinder. Maintenance has been simplified by allowing the cylinder to be detached without disturbing the guide unit and work piece.

  • Mechanically joint rodless cylinder
  • Cam follower guide type
  • Bore sizes (mm): 16, 25, 40
  • Thread types: M, Rc, NPT, G
  • Maximum standard stroke: 2000mm
  • Auto switch capable

MY2H, Mechanical Joint Rodless Cylinder, High Precision Guide

MY2H, Mechanical Joint Rodless Cylinder, High Precision Guide

The MY2 high precision guide cylinder is available in bore sizes 16mm, 25mm and 40mm. This series has been designed with a high precision single or double axis guide to create a compact, low profile cylinder. Maintenance has been simplified by allowing the cylinder to be detached without disturbing the guide unit and work piece.

  • Mechanically joint rodless cylinder
  • High precision guide type
  • Bore sizes (mm): 16, 25, 40
  • Thread types: M, Rc, NPT, G
  • Maximum standard stroke: 600mm
  • Auto switch capable