Rodless (Metric) – MY3

MY3, Mechanical Joint Rodless Cylinder, Basic Type

MY3, Mechanical Joint Rodless Cylinder, Basic Type

Mechanically jointed rodless cylinder series MY3 provides high functionality with reduced height and length. The uniquely designed piston shape enables reduction of the height and length as well as practical arrangement of the common piping passages, cushion mechanism and positioning mechanism. This has achieved drastic miniaturization and weight reduction.

  • Basic short type (rubber bumper) and Basic standard type (air cushion)
  • Applicable bore sizes: 16mm, 25mm, 40mm, and 63mm
  • Easy connection with external guide.
  • Vertical and lateral mounting is possible.
  • High functionality with reduced height and length compared to MY1 series

MYAJ, Floating Bracket

MYAJ, Floating Bracket

Mechanically jointed rodless cylinder series MY3 provides high functionality with reduced height and length. The uniquely designed piston shape enables reduction of the height and length as well as practical arrangement of the common piping passages, cushion mechanism and positioning mechanism. This has achieved drastic miniaturization and weight reduction.

  • MY3 Accessory.
  • Floating Bracket.

MY3M, Mechanical Joint Rodless Cylinder, Slide Bearing Type

MY3M, Mechanical Joint Rodless Cylinder, Slide Bearing Type

Mechanically jointed rodless cylinder series MY3 provides high functionality with reduced height and length. The uniquely designed piston shape enables reduction of the height and length as well as practical arrangement of the common piping passages, cushion mechanism and positioning mechanism. This has achieved drastic miniaturization and weight reduction.

  • The overall length has been reduced by between 38mm and 104mm compared to MY1M series
  • The height has been reduced by between 7mm and 37mm
  • The weight has been reduced by approximately 50%
  • Sliding performance has been stabilized and the service life has been improved due to the adoption of a new sliding material
  • As compared with the existing MY3B series (basic type), the load weight and allowable moment have been approximately doubled