Rodless (Metric) – REA

REA, Sine Rodless Cylinder, Standard

REA, Sine Rodless Cylinder, Standard

When working with delicate materials such as Silicone wafers, magnetic disks, or LCD substrates, non-shock actuation must be balanced with high speed/throughput. The REA provides the features needed to allow rapid transfer with a speed of up to 300mm/sec but virtually eliminates shock impact. Integrated cushion spears allow smooth acceleration and deceleration, while also simplifying construction of the cylinder. Based on the magnetically coupled cylinder concept, the REA’s resulting smooth acceleration and deceleration occurs without influence from load, speed, or even pressure fluctuations. REA is available in 5 bore sizes from 25mm to 63mm and strokes up to 1000mm

  • Sine cylinder, standard type
  • Bore sizes: 25, 32, 40, 50 63 (mm)
  • Strokes up to 1000mm available
  • Magnetically coupled
  • Smooth acceleration and deceleration

REAR, Sine Rodless Cylinder, Direct Mount

REAR, Sine Rodless Cylinder, Direct Mount

When working with delicate materials such as Silicone wafers, magnetic disks, or LCD substrates, non-shock actuation must be balanced with high speed/throughput. The REA provides the features needed to allow rapid transfer with a speed of up to 300mm/sec but virtually eliminates shock impact. Integrated cushion spears allow smooth acceleration and deceleration, while also simplifying construction of the cylinder. Based on the magnetically coupled cylinder concept, the REA’s resulting smooth acceleration and deceleration occurs without influence from load, speed, or even pressure fluctuations. REA is available in 5 bore sizes from 25mm to 63mm and strokes up to 1000mm

  • Direct mount type
  • Bore sizes: 10, 15, 20, 25, 32, & 40(mm)
  • Strokes from 150mm through 1000mm
  • Auto-switch capable

REAH, Sine Rodless Cylinder, High Precision Guide

REAH, Sine Rodless Cylinder, High Precision Guide

When working with delicate materials such as Silicone wafers, magnetic disks, or LCD substrates, non-shock actuation must be balanced with high speed/throughput. The REA provides the features needed to allow rapid transfer with a speed of up to 300mm/sec but virtually eliminates shock impact. Integrated cushion spears allow smooth acceleration and deceleration, while also simplifying construction of the cylinder. Based on the magnetically coupled cylinder concept, the REA’s resulting smooth acceleration and deceleration occurs without influence from load, speed, or even pressure fluctuations. REA is available in 5 bore sizes from 25mm to 63mm and strokes up to 1000mm

  • High precision guide
  • Bore sizes: 10, 15, 20, 25, & 32(mm)
  • Strokes from 150mm through 1000mm
  • Auto-switch capable

REAL, Sine Rodless Cylinder, Slider Type, Ball Bushing

REAL, Sine Rodless Cylinder, Slider Type, Ball Bushing

When working with delicate materials such as Silicone wafers, magnetic disks, or LCD substrates, non-shock actuation must be balanced with high speed/throughput. The REA provides the features needed to allow rapid transfer with a speed of up to 300mm/sec but virtually eliminates shock impact. Integrated cushion spears allow smooth acceleration and deceleration, while also simplifying construction of the cylinder. Based on the magnetically coupled cylinder concept, the REA’s resulting smooth acceleration and deceleration occurs without influence from load, speed, or even pressure fluctuations. REA is available in 5 bore sizes from 25mm to 63mm and strokes up to 1000mm

  • Bore sizes: 10, 15, 20, 25, 32, 40
  • Maximum speed 300 mm/sec
  • Direct mount cylinder from top or side
  • Auto switch capable
  • Compact design

REAS, Sine Rodless Cylinder, Slider Type, Slide Bearing

REAS, Sine Rodless Cylinder, Slider Type, Slide Bearing

When working with delicate materials such as Silicone wafers, magnetic disks, or LCD substrates, non-shock actuation must be balanced with high speed/throughput. The REA provides the features needed to allow rapid transfer with a speed of up to 300mm/sec but virtually eliminates shock impact. Integrated cushion spears allow smooth acceleration and deceleration, while also simplifying construction of the cylinder. Based on the magnetically coupled cylinder concept, the REA’s resulting smooth acceleration and deceleration occurs without influence from load, speed, or even pressure fluctuations. REA is available in 5 bore sizes from 25mm to 63mm and strokes up to 1000mm

  • Bore sizes: 10, 15, 20, 25, 32, 40
  • Maximum speed 300 mm/sec
  • Auto switch capable
  • Integrated guide type
  • Centralized piping option

12-REA, Sine Rodless Cylinder, Clean Room

12-REA, Sine Rodless Cylinder, Clean Room

When working with delicate materials such as Silicone wafers, magnetic disks, or LCD substrates, non-shock actuation must be balanced with high speed/throughput. The REA provides the features needed to allow rapid transfer with a speed of up to 300mm/sec but virtually eliminates shock impact. Integrated cushion spears allow smooth acceleration and deceleration, while also simplifying construction of the cylinder. Based on the magnetically coupled cylinder concept, the REA’s resulting smooth acceleration and deceleration occurs without influence from load, speed, or even pressure fluctuations. REA is available in 5 bore sizes from 25mm to 63mm and strokes up to 1000mm

  • Allows high speed transfer
  • Bore sizes: 25, 32, 40, 63
  • Strokes: 200~1000mm