Rodless Actuators – Rodless (Metric)

MY3

MY3

Mechanically jointed rodless cylinder series MY3 provides high functionality with reduced height and length. The uniquely designed piston shape enables reduction of the height and length as well as practical arrangement of the common piping passages, cushion mechanism and positioning mechanism. This has achieved drastic miniaturization and weight reduction.


MY2

MY2

The MY2 high precision guide cylinder is available in bore sizes 16mm, 25mm and 40mm. This series has been designed with a high precision single or double axis guide to create a compact, low profile cylinder. Maintenance has been simplified by allowing the cylinder to be detached without disturbing the guide unit and work piece.


MY1-Z

MY1-Z

The MY1-Z mechanical joint rodless cylinder now includes piping in four directions on the head cover which allows on site piping to suit the installation conditions. Piping options can be selected according to the application. MY1-Z is available in 3 bore sizes 25mm, 32mm, and 40mm. Standard strokes are available from 50mm to 2000mm depending on type selected.


MY1

MY1

For long strokes with compact size and an integrated guide, the MY1 series rodless actuator provides an ideal solution. The MY1 mechanical joint rodless cylinder includes four standard models, which allow the appropriate bearing style to be selected in order to match the accuracy and load requirements of your application. If necessary, you can also combine the basic MY1 cylinder with an external guide in order to create a special engineered solution. Piping options can be selected according to the application. MY1 is available in 9 bore sizes from 16mm to 100mm. Standard strokes are available up to 2000mm with a 5000mm long stroke option on some bore sizes.


CY

CY

With no external leakage, the CY series can be used in many diverse environments. Magnetically coupled cylinders have a wide range of applications, and save mounting space. Loads and moments are possible through the use of integrated guides. A variety of guides can be used to achieve the necessary accuracy or allowable moment needed for your application. CY is available in 9 bore sizes, from 6mm to 63mm with standard stokes up to 1000mm. The 5 different model variations offer widest application choice. Auto switches are integrated as standard.


REA

REA

When working with delicate materials such as Silicone wafers, magnetic disks, or LCD substrates, non-shock actuation must be balanced with high speed/throughput. The REA provides the features needed to allow rapid transfer with a speed of up to 300mm/sec but virtually eliminates shock impact. Integrated cushion spears allow smooth acceleration and deceleration, while also simplifying construction of the cylinder. Based on the magnetically coupled cylinder concept, the REA’s resulting smooth acceleration and deceleration occurs without influence from load, speed, or even pressure fluctuations. REA is available in 5 bore sizes from 25mm to 63mm and strokes up to 1000mm