Rodless Actuators – Rodless (North American)

NCY3

NCY3

SMC's NCY3B cylinder series, when compared to the NCY2B, reduces minimum operating pressure by approximately 30% using a lubretainer.  Unnecessary body weight has been eliminated and the outer cylinder tube diameter has been reduced, making the NCY3B approximately 10% lighter. Mounting dimensions are identical to the NCY2B with the exception of the 1/4" bore, allowing easy replacement.  It is possible to order the 1/4" bore (NCY3B6) that is interchangeable with the NCY2B6 by adding the suffix X1468 to the end of the part number.


NCY2

NCY2

Magnetically coupled cylinders save space and have a wide range of applications. The NCY series can be used in many diverse environments, because there is no external leakage. The use of a linear guide makes loading and moments, directly on the cylinder possible. T-Slots on the mounting surfaces provides mounting freedom, and a variety of guides can be used to achieve the necessary accuracy or moment needed for your application. A top cover can be mounted over the sliding section of the cylinder to prevent scratches and damage, and centralized piping minimizes mounting space. The NCY is available in 6 bore sizes 6mm through 40mm and strokes up to 80 inches are standard. Auto switches are available AC /DC and in reed, solid state and 2 color output.