Metric Specifications – CRA1

C(D)RA1*50-100, Rotary Actuator, Rack & Pinion, Standard

C(D)RA1*50-100, Rotary Actuator, Rack & Pinion, Standard

The CRA1 rack & pinion rotary actuator offers very high torque-to-size and accurate positioning. Bore sizes are 30, 50, 63, 80 and 100mm. Units may be ordered auto-switch capable and with cushions. Dimensions range from 3" X 4" X 2" to a maximum of 8" X 9.65" X 4.41". Single shaft end or double shaft end models are available.

  • Standard type rotary actuator
  • 3 mounting types available
  • Single or double rod end available
  • Bores sizes: 50mm ~ 100mm
  • Auto switch capable

C(D)RA1*30, Rotary Actuator, Rack & Pinion, Double Shaft

C(D)RA1*30, Rotary Actuator, Rack & Pinion, Double Shaft

The CRA1 rack & pinion rotary actuator offers very high torque-to-size and accurate positioning. Bore sizes are 30, 50, 63, 80 and 100mm. Units may be ordered auto-switch capable and with cushions. Dimensions range from 3" X 4" X 2" to a maximum of 8" X 9.65" X 4.41". Single shaft end or double shaft end models are available.

  • 30 bore-double rod end only
  • Basic and foot type mountings
  • 90° & 180° rotation available
  • Without cushion
  • Auto switch capable

C(D)RA1*50-100, Rotary Actuator, Rack & Pinion, Angle Adjustable

C(D)RA1*50-100, Rotary Actuator, Rack & Pinion, Angle Adjustable

The CRA1 rack & pinion rotary actuator offers very high torque-to-size and accurate positioning. Bore sizes are 30, 50, 63, 80 and 100mm. Units may be ordered auto-switch capable and with cushions. Dimensions range from 3" X 4" X 2" to a maximum of 8" X 9.65" X 4.41". Single shaft end or double shaft end models are available.

  • Angle adjusting rotary actuator
  • 3 mounting styles available
  • Single or double rod end available
  • Bore sizes: 50mm ~ 100mm
  • Auto switch capable

C(D)RA1*50-100, Rotary Actuator, Rack & Pinion, Air-hydro

C(D)RA1*50-100, Rotary Actuator, Rack & Pinion, Air-hydro

The CRA1 rack & pinion rotary actuator offers very high torque-to-size and accurate positioning. Bore sizes are 30, 50, 63, 80 and 100mm. Units may be ordered auto-switch capable and with cushions. Dimensions range from 3" X 4" X 2" to a maximum of 8" X 9.65" X 4.41". Single shaft end or double shaft end models are available.

  • Air hydro type rotary actuator
  • 3 mounting styles available
  • Single or double rod end available
  • Bore sizes: 50mm ~ 100mm
  • Auto switch capable

11-C(D)RA1, Rack & Pinion Rotary Actuator, Clean Series

11-C(D)RA1, Rack & Pinion Rotary Actuator, Clean Series

The CRA1 rack & pinion rotary actuator offers very high torque-to-size and accurate positioning. Bore sizes are 30, 50, 63, 80 and 100mm. Units may be ordered auto-switch capable and with cushions. Dimensions range from 3" X 4" X 2" to a maximum of 8" X 9.65" X 4.41". Single shaft end or double shaft end models are available.

  • Clean room series
  • Auto switch capable
  • Single or double shaft end available
  • Air cushion available
  • Basic or foot mounting styles available
  • Bore sizes 30 and 50mm
  • Rack & pinion type rotary actuator