North American Specifications – NCRA1

NC(D)RA1*50-100, Rotary Actuator, Rack & Pinion, Standard

NC(D)RA1*50-100, Rotary Actuator, Rack & Pinion, Standard

The NCRA1 series is a rack & pinion rotary actuator, which offers very high torque-to-size and accurate positioning. Rail type mounting allows switch position to be easily adjusted. Bore sizes available include 30, 50, 63, 80 and 100mm. Single rod end or double rod end models are available.

  • Standard type rotary actuator
  • Single or double rod end available
  • Bore sizes: 50mm ~ 100mm
  • Mounting types: basic
  • Auto switch capable

NC(D)RA1*30, Rotary Actuator, Rack & Pinion, Double Shaft

NC(D)RA1*30, Rotary Actuator, Rack & Pinion, Double Shaft

The NCRA1 series is a rack & pinion rotary actuator, which offers very high torque-to-size and accurate positioning. Rail type mounting allows switch position to be easily adjusted. Bore sizes available include 30, 50, 63, 80 and 100mm. Single rod end or double rod end models are available.

  • Standard type rotary actuator
  • Double rod end only
  • Bore size: 30mm
  • Mounting types: basic
  • Auto switch capable