Clamp – C(L)KQG/CLKQP/CLKU

C(L)KQG*, Pin Clamp Cylinder, Built-in Standard Magnet

C(L)KQG*, Pin Clamp Cylinder, Built-in Standard Magnet

SMC's pin clamp cylinder with a standard magnet, series C(L)KQ series was designed with 4 body types for a broad range of installation conditions.  There are 55 types of guide pins available and an optional locking mechanism.  C(L)KQ series  has positioning and clamping at one time!  Precision adjustment of clamping height is possible by choosing the with-shim type.  Adjustment range: 0.5 to 3mm.

  • Pin clamp cylinder with positioning and clamping at one time
  • 55 types of guide pins
  • 4 body types for a broad range of installation conditions
  • Optional locking mechanism
  • Precision adjustment of clamping height is possible by choosing the with shim type
  • Adjustment range: 0.5 to 3mm

C(L)KQP*, Pin Clamp Cylinder, Built-in Strong Magnet

C(L)KQP*, Pin Clamp Cylinder, Built-in Strong Magnet

SMC's pin clamp cylinder with a weld environment immune magnet, series C(L)KQ series was designed with 4 body types for a broad range of installation conditions.  There are 55 types of guide pins available and an optional locking mechanism.  C(L)KQ series  has positioning and clamping at one time!  Precision adjustment of clamping height is possible by choosing the with-shim type.  Adjustment range: 0.5 to 3mm.

  • Pin clamp cylinder with positioning and clamping at one time
  • 55 types of guide pins
  • 4 body types for a broad range of installation conditions
  • Optional locking mechanism
  • Precision adjustment of clamping height is possible by choosing the with shim type
  • Adjustment range: 0.5 to 3mm

C(L)KQG*, Pin Clamp Cylinder, Compact Type

C(L)KQG*, Pin Clamp Cylinder, Compact Type

SMC's compact type pin clamp cylinder with a standard magnet, series C(L)KQ series was designed with 4 body types for a broad range of installation conditions.  There are 55 types of guide pins available and an optional locking mechanism.  C(L)KQ series  has positioning and clamping at one time!  Precision adjustment of clamping height is possible by choosing the with-shim type.  Adjustment range: 0.5 to 3mm.

  • Magnetic field resistant auto switch mounting type
  • High or Low clamping heights available
  • 29mm width
  • Compact design makes it applicable to a broad range of workpieces
  • Round and diamond guide pins
  • 32mm bore size

C(L)KU32, Pin Clamp Cylinder, Plate Type

C(L)KU32, Pin Clamp Cylinder, Plate Type

SMC's pin clamp plate type cylinder with a standard magnet, series C(L)KUQ series was designed with 4 body types for a broad range of installation conditions. Plate type cylinder utilizes an oval piston and allows for closer pin to pin dimensions. Precision adjustment of clamping height is possible by choosing the with-shim type. Adjustment range: 0.5 to 3mm.

  • Magnetic field resistant auto switch mounting type
  • Holds a workpiece during emergency stops
  • Plate cylinder with small auto switch
  • Round and diamond shaped guide pins
  • Unclamp direction locking

C(L)KU32, Pin Clamp Cylinder, w/Small Auto Switch Mounting, Plate Type

C(L)KU32, Pin Clamp Cylinder, w/Small Auto Switch Mounting, Plate Type

SMC's pin clamp plate type cylinder with mounting for smaller auto switches, series C(L)KUQ series was designed with 4 body types for a broad range of installation conditions. Plate type cylinder utilizes an oval piston and allows for closer pin to pin dimensions. Precision adjustment of clamping height is possible by choosing the with-shim type. Adjustment range: 0.5 to 3mm.

  • Small auto switch mounting type
  • Low and high clamping height options
  • Plate cylinder type with small auto switch
  • Round and diamond shape guide pins
  • Lock mechanism to prevent dropping of workpiece during emergency stops