Clamp – CK-Z

CKG1-Z/CKP1-Z, Clamp Cylinder w/Magnetic Field Resistant Auto Switch (Rod Mounting Style)

CKG1-Z/CKP1-Z, Clamp Cylinder w/Magnetic Field Resistant Auto Switch (Rod Mounting Style)

The CK1-Z series is a clamp cylinder available in two styles of clevis widths (16.5mm, 19.5mm). It is a non-lube, compact, lightweight cylinder with a built-in speed controller. The CK1-Z is available in 3 bore sizes with stroke lengths up to 150mm. Options include easy speed adjustments, rod attachments and auto-switch capabilities.

  • Clevis width: 16.5mm, 19.5mm
  • Easy speed adjustment
  • Piping ports are located on three surfaces
  • Air cushion: unclamped, head on

CK1-Z/CKG1-Z, Clamp Cylinder, Magnetic Field Resistant Auto Switch (Band Mounting Style)

CK1-Z/CKG1-Z, Clamp Cylinder, Magnetic Field Resistant Auto Switch (Band Mounting Style)

The CK1-Z series is a clamp cylinder available in two styles of clevis widths (16.5mm, 19.5mm). It is a non-lube, compact, lightweight cylinder with a built-in speed controller. The CK1-Z is available in 3 bore sizes with stroke lengths up to 150mm. Options include easy speed adjustments, rod attachments and auto-switch capabilities.

  • Clevis width: 16.5mm, 19.5mm
  • Easy speed adjustment
  • Piping ports are located on three surfaces
  • Air cushion: unclamped, head on