Clamp – CKZ2N

CKZ2N50, Power Clamp Cylinder, 50 Bore

CKZ2N50, Power Clamp Cylinder, 50 Bore

SMC's CKZ2N power clamp cylinder conforms to the new NAAMS standard. The rounded cover design and release button with minimal protrusion, reduce weld spatter accumulation. The arm opening angle can be easily changed by replacing the stopper bolt.  The 50 bore CKZ2N is available with arm opening angles ranging from 15°to 135°.

  • 50mm bore size
  • NAAMS compliant
  • 27 available arm styles
  • Space saving design
  • Port thread type G or NPT

CKZ2N50, Power Clamp Cylinder Arm, 50 Bore

CKZ2N50, Power Clamp Cylinder Arm, 50 Bore

SMC's CKZ2N 50 bore power clamp arm in a variety of NAAMS standard designs.  Painted arm is also an available option.

  • Arm for CKZ2N clamp cylinder
  • 50mm bore
  • Styles: straight plain or machined, offset plain or machined
  • Available with paint

CKZ2N63, Power Clamp Cylinder, 63 Bore

CKZ2N63, Power Clamp Cylinder, 63 Bore

SMC's CKZ2N power clamp cylinder conforms to the new NAAMS standard. The rounded cover design and release button with minimal protrusion, reduce weld spatter accumulation. The arm opening angle can be easily changed by replacing the stopper bolt.  The 63 bore CKZ2N is available with arm opening angles ranging from 15°to 135°.

  • 63mm bore size
  • NAAMS compliant
  • 48 available arm styles
  • Space saving design
  • Port thread type G or NPT

CKZ2N63, Power Clamp Cylinder Arm, 63 Bore

CKZ2N63, Power Clamp Cylinder Arm, 63 Bore

SMC's CKZ2N 63 bore power clamp arm in a variety of NAAMS standard designs.  Painted arm is also an available option.

  • Arm for CKZ2N clamp cylinder
  • 63mm bore
  • Styles:  straight plain or machined, offset plain or machined
  • Available with paint

CKZ2N80, Power Clamp Cylinder, 80 Bore

CKZ2N80, Power Clamp Cylinder, 80 Bore

SMC's CKZ2N power clamp cylinder conforms to the new NAAMS standard. The rounded cover design and release button with minimal protrusion, reduce weld spatter accumulation. The arm opening angle can be easily changed by replacing the stopper bolt.  The 80 bore CKZ2N is available with arm opening angles ranging from 15°to 135°.

  • 80mm bore size
  • NAAMS compliant
  • 72 available arm styles
  • Space saving design
  • Port thread type G or NPT

CKZ2N80, Power Clamp Cylinder Arm, 80 Bore

CKZ2N80, Power Clamp Cylinder Arm, 80 Bore

SMC's CKZ2N 80 bore power clamp arm in a variety of NAAMS standard designs.  Painted arm is also an available option.

  • Arm for CKZ2N clamp cylinder
  • 80mm bore
  • Styles: straight plain or machined, offset plain or machined
  • Available with paint