Clamp – CKZ3N

CKZ3N, Power Clamp Cylinder

CKZ3N, Power Clamp Cylinder

CKZ3N power clamp cylinder conforms to the NAAMS standard. The improved design reduced weight by up to 39% with aluminum body. The rounded cover design and release button with minimal protrusion, reduce weld spatter accumulation. The arm opening angles range from 15° to 135° and can be easily changed by replacing the stopper bolt. Available in 50 and 63 bore sizes

  • Complies with NAAMS standard (CKZ3N)
  • 9 opening angles: 15, 30, 45, 60, 75, 90, 105, 120, 135
  • 75 types of arm variations (CKZ3N)
  • Metal cover as standard option

CKZ3N, Power Clamp Cylinder Arm

CKZ3N, Power Clamp Cylinder Arm

CKZ3N power clamp arm comes in a variety of NAAMS standard designs. Painted arm is also an available option.

  • Arm for CKZ3N
  • 50, 63 (mm) bore
  • Styles: straight plain or machined, offset plain or machined
  • Available with paint