Clamp – CKZT

CKZT, Power Clamp Cylinder, w/o Arm, 25 Bore

CKZT, Power Clamp Cylinder, w/o Arm, 25 Bore

SMC's European standard power clamp cylinder, 25mm bore.

  • Bore: 25mm
  • Port thread type: G
  • Lightweight
  • Senstronic switch type

CKZT, Power Clamp Cylinder Arm, 25 Bore

CKZT, Power Clamp Cylinder Arm, 25 Bore

Clamp arm for CKZT 25mm bore

  • Arm for CKZT25-105-DCL781EL
  • Arm positions: right, center or left

CKZT, Power Clamp Cylinder w/o Arm, 40~80 Bore

CKZT, Power Clamp Cylinder w/o Arm, 40~80 Bore

SMC's European standard power clamp cylinder, series CKZT, was designed with a rounded cover design and release button with minimal protrusion to reduce weld spatter accumulation. The arm opening angle can be easily changed by replacing the stopper bolt.  Series CKZT is available with G or NPT threads and bore sizes equivalent to 40, 50, 63 and 80mm.

  • Bore sizes: 40, 50, 63, 80
  • Port thread type G or NPT
  • Space saving design
  • 8 arm opening angles
  • Turck or P & F switch type

CKZT, Power Clamp Cylinder Arm, 40~80 Bore

CKZT, Power Clamp Cylinder Arm, 40~80 Bore

Clamp arm for SMC's European standard power clamp cylinder, series CKZT 40mm, 50mm, 63mm and 80mm bores.

  • Arm for CKZT clamp cylinder
  • Available for bore sizes (mm): 40, 50, 63, 80
  • Arm positions: right, center, or left
  • Offset:  15 or 45

CKZT, Power Clamp Cylinder, w/Manual Hand Lever (NOT SUPPORTED IN THE US)

CKZT, Power Clamp Cylinder, w/Manual Hand Lever (NOT SUPPORTED IN THE US)

SMC's European standard power clamp cylinder, series CKZT with manual hand lever, was designed with a rounded cover design and release button with minimal protrusion to reduce weld spatter accumulation. This product is NOT supported in the US.

  • Bore sizes: 50, 63, 80
  • Electrical switch cassette
  • Manual hand lever
  • 7 arm opening angles
  • PRODUCT NOT SUPPORTED in the US

CKZT, Power Clamp Cylinder,  w/Manual Hand Lever, 50 & 63 Bore

CKZT, Power Clamp Cylinder, w/Manual Hand Lever, 50 & 63 Bore

SMC's European standard power clamp cylinder, series CKZT with manual hand lever, was designed with a rounded cover design and release button with minimal protrusion to reduce weld spatter accumulation.

  • Bore sizes: 50, 63
  • Manual hand lever
  • Hand lever right or left selectable
  • 7 arm opening angles
  • Product is stocked in the US

CKZT*, Power Clamp Cylinder, X2797/ X2798

CKZT*, Power Clamp Cylinder, X2797/ X2798

SMC's small power clamp cylinder, series CKZT25-X2797 and X2798, was designed for handling or clamping small workpieces.  The arm opening angle of 90 and 105 degrees are available.

  • Bore sizes (mm): 25, 32
  • Lightweight and compact
  • Locking function with button release
  • Weld spatter-proof construction
  • Equipped with high magnetic field proximity switch
  • X2797 is the base model
  • X2798 includes a manual operation handle

CKZT25 Power Clamp Arm for X2797

CKZT25 Power Clamp Arm for X2797

Clamp arm for SMC's compact type power clamp cylinder, series CKZT 25mm

  • For 25mm bore clamp
  • Available in Center, Right, and Left mounting positions