Clamp – MK-Z

MK-Z Rotary Clamp Cylinder, Standard w/Auto Switch Mounting Grooves

MK-Z Rotary Clamp Cylinder, Standard w/Auto Switch Mounting Grooves

SMC's MK-Z is a rotary clamp cylinder that has a high allowable moment of inertia. The typical application for the MK-Z is to hold parts during a welding application. A short overall length means that the MK-Z series is versatile in mounting. Auto switches can be mounted on any of the 4 surfaces with no projection of the switch.

  • Rotary clamp cylinder w/auto switch mounting grooves
  • Bore sizes (mm): 12, 16, 20, 25, 32, 40, 50, 63
  • Standard stroke (mm): 10, 20, 30, 50 (depending on bore size)
  • Clockwise or counterclockwise rotary direction
  • Auto switch capable