Locking – CLK2

CLK2(G), Clamp Cylinder w/Lock, Auto Switch Capable, Band Mount Type

CLK2(G), Clamp Cylinder w/Lock, Auto Switch Capable, Band Mount Type

SMC's CLK2 series is a perfect choice for holding applications in either a clamped or unclamped state.  CLK2 cylinders have a compact lock mechanism which minimizes the extension of the length dimension (2mm shorter), while maintaining the mounting interchangeability with the CLK1 existing product line.  The CLK2 is capable of being locked at any position within the entire stroke.  A dedicated solenoid valve is not required for unlocking, thus reducing the initial costs and replacement of the existing equipment.

  • Bore size (mm): 32-63
  • Stroke (mm): 50-150
  • Can be locked at any position within the entire stroke
  • Selection of retraction locking & extension locking is possible
  • Piping not required for unlocking

CLK2(P/G), Clamp Cylinder w/Lock, Magnetic Field Resistant, Rod Mounting

CLK2(P/G), Clamp Cylinder w/Lock, Magnetic Field Resistant, Rod Mounting

SMC's CLK2 series is a perfect choice for holding applications in either a clamped or unclamped state.  CLK2 cylinders have a compact lock mechanism which minimizes the extension of the length dimension (2mm shorter), while maintaining the mounting interchangeability with the CLK1 existing product line.  The CLK2 is capable of being locked at any position within the entire stroke.  A dedicated solenoid valve is not required for unlocking, thus reducing the initial costs and replacement of the existing equipment.

  • Bore size (mm): 40-63
  • Stroke (mm): 50-150
  • Can be locked at any position within the entire stroke
  • Selection of retraction locking & extension locking is possible
  • Piping not required for unlocking

CLK2, Accessory, Foot

CLK2, Accessory, Foot

SMC's CLK2 series is a perfect choice for holding applications in either a clamped or unclamped state.  CLK2 cylinders have a compact lock mechanism which minimizes the extension of the length dimension (2mm shorter), while maintaining the mounting interchangeability with the CLK1 existing product line.  The CLK2 is capable of being locked at any position within the entire stroke.  A dedicated solenoid valve is not required for unlocking, thus reducing the initial costs and replacement of the existing equipment.

  • Accessory, Foot
  • Bore sizes: ø40 to ø63

CLK2, Accessory, Knuckle Joints

CLK2, Accessory, Knuckle Joints

SMC's CLK2 series is a perfect choice for holding applications in either a clamped or unclamped state.  CLK2 cylinders have a compact lock mechanism which minimizes the extension of the length dimension (2mm shorter), while maintaining the mounting interchangeability with the CLK1 existing product line.  The CLK2 is capable of being locked at any position within the entire stroke.  A dedicated solenoid valve is not required for unlocking, thus reducing the initial costs and replacement of the existing equipment.

  • Accessory: Single and double knuckle joints
  • Bore sizes: 32mm, 40mm, 50mm, 63mm
  • Rod end bracket: M6 with tip or M6 without tap

CLK2, Accessory, Pin (for Clevis/Double Knuckle Joint)

CLK2, Accessory, Pin (for Clevis/Double Knuckle Joint)

SMC's CLK2 series is a perfect choice for holding applications in either a clamped or unclamped state.  CLK2 cylinders have a compact lock mechanism which minimizes the extension of the length dimension (2mm shorter), while maintaining the mounting interchangeability with the CLK1 existing product line.  The CLK2 is capable of being locked at any position within the entire stroke.  A dedicated solenoid valve is not required for unlocking, thus reducing the initial costs and replacement of the existing equipment.

  • Accessory: pin for clevis/double knuckle joint
  • Available for bore sizes: 32mm, 40, 50, 63mm

CLK2, Accessory, Limit Switch Mounting Base/Dog Fitting

CLK2, Accessory, Limit Switch Mounting Base/Dog Fitting

SMC's CLK2 series is a perfect choice for holding applications in either a clamped or unclamped state.  CLK2 cylinders have a compact lock mechanism which minimizes the extension of the length dimension (2mm shorter), while maintaining the mounting interchangeability with the CLK1 existing product line.  The CLK2 is capable of being locked at any position within the entire stroke.  A dedicated solenoid valve is not required for unlocking, thus reducing the initial costs and replacement of the existing equipment.

  • Accessory: limit switch mounting base/dog fitting
  • Available on bore sizes: 40mm, 50mm, 63mm

CLK2, Accessory, Pedestal

CLK2, Accessory, Pedestal

SMC's CLK2 series is a perfect choice for holding applications in either a clamped or unclamped state.  CLK2 cylinders have a compact lock mechanism which minimizes the extension of the length dimension (2mm shorter), while maintaining the mounting interchangeability with the CLK1 existing product line.  The CLK2 is capable of being locked at any position within the entire stroke.  A dedicated solenoid valve is not required for unlocking, thus reducing the initial costs and replacement of the existing equipment.

  • Accessory: pedestal
  • Applicable bore sizes: 40mm, 50mm, 63mm