NCM
SMC's series NCM-X6009 utilizes the same quality features and is dimensionally interchangeable with the NCM standard series. NCM-X6009's external components are all 303/304 stainless steel. The series is available in 6 bore sizes and with auto switch capability. Options include food grade grease, viton wiper, viton seals and a urethane cushion. High and low temperature options are also available on models without auto switch magnet and/or the urethane cushion.NC(D)M, All Stainless Steel Cylinder, Double Acting, Single Rod, X6009
All stainless steel exterior double acting single rod version of our NCM cylinders. A wear ring extends the seal life and a bronze rod bushing is standard on all bore sizes. The NCM is available in 2 mounting styles (front nose & double end). The double end mount does automatically include a rear clevis hole. The NCM is auto-switch capable without any change in cylinder dimension. Bore sizes range from 3/4" to 2" and standard strokes from 1/2" to 12".- Corrosion resistant 304 stainless steel exterior components
- 6 bore sizes
- Built-in rod wiper protects interior from contaminants
- Auto switch capable
- Dimensionally interchangeable with standard NCM series
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery