Stroke Reading – CE2

CE2, Stroke Reading Cylinder with Brake

CE2, Stroke Reading Cylinder with Brake

The CE2 series cylinder, through prediction control and a learning feature, is capable of highly reproducible positioning (stopping accuracy of ± 0.5mm). The brake mechanism, employing a combination spring and air pressure locking system, allows locking on either of the cylinder's reciprocating strokes. The CE2 measurement function, utilizing a magnetic scale rod and built-in detection head, provides a minimum unit of measure of 0.1mm.

  • Brake mechanism added to stroke reading cylinder
    which can measure stroke length
  • Resolution: 0.1mm
  • Precision positioning (stopping accuracy ±0.5mm)
  • Prevents dropping from raised positions during
    intermediate stops
  • Minimum unit of measure: 0.1mm
  • Bore sizes: 40, 50, 63, 80, 100

CEU2, Controller for CE2 Series

CEU2, Controller for CE2 Series

The CE2 series cylinder, through prediction control and a learning feature, is capable of highly reproducible positioning (stopping accuracy of ± 0.5mm). The brake mechanism, employing a combination spring and air pressure locking system, allows locking on either of the cylinder's reciprocating strokes. The CE2 measurement function, utilizing a magnetic scale rod and built-in detection head, provides a minimum unit of measure of 0.1mm.

  • DIN rail mountable
  • NPN or PNP control output
  • Input Signal: start, return to origin, program selection (4 bit),
    hold, emergency stop, input origin, automatic manual,
    manual: extended, retracted (2 bit), reset
  • Output Signal: completion of positioning signal,
    completion to figure out origin signal, program END,
    abnormal signal