Air Dryers – Dryer Accessories

IDF/IDU, Dust Protecting Filter Set

IDF/IDU, Dust Protecting Filter Set

IDF refrigerated air dryer series, in compliance with the Montreal Protocol Regulations, uses refrigerants R134a and R407C to prevent any damage to the earth's ozone layer. (Medium size series use R22). Series IDF can accommodate an inlet temperature of 40°C. Corrosion resistance is improved by using a stainless steel, plate type heat exchanger.

  • Applicable dryers: IDF1E TO 75E, IDF120D to 240D, IDU3E to 75E, IDFA3E to IDFA75E, IDFB3E to IDFB75E 
  • Prevents decrease of air dryer performance even
    in dusty environment
  • Max. ambient temperature: 40°C

IDF/IDU, Power Transformer, Separately Installed

IDF/IDU, Power Transformer, Separately Installed

IDF refrigerated air dryer series, in compliance with the Montreal Protocol Regulations, uses refrigerants R134a and R407C to prevent any damage to the earth's ozone layer. (Medium size series use R22). Series IDF can accommodate an inlet temperature of 40°C. Corrosion resistance is improved by using a stainless steel, plate type heat exchanger.

  • For power supply and voltage other than standard
  • Max. ambient temperature: 40°C
  • Relative humidity 85% or less
  • Applicable dryer: IDF1E to IDF15E-10, IDF22E-20/30, IDF37E-20/30, IDF55E-30, IDF75E-30, IDU3E-10 to 15E-10, IDU22E to 75E-30, IDF120D to 240D-3, IDF370B-603

IDF/IDU, Dedicated Base for Separately Installed Power Transformer

IDF/IDU, Dedicated Base for Separately Installed Power Transformer

IDF refrigerated air dryer series, in compliance with the Montreal Protocol Regulations, uses refrigerants R134a and R407C to prevent any damage to the earth's ozone layer. (Medium size series use R22). Series IDF can accommodate an inlet temperature of 40°C. Corrosion resistance is improved by using a stainless steel, plate type heat exchanger.

  • Dedicated base for integrating transformer and air dryer
  • Applicable dryer: IDF4E to 15E-10, IDF22E-20/30, IDF37E-20/30, IDF55E-30, IDF75E-30, IDU3E to 15E-10

IDF/IDU, Bypass Piping Set

IDF/IDU, Bypass Piping Set

IDF refrigerated air dryer series, in compliance with the Montreal Protocol Regulations, uses refrigerants R134a and R407C to prevent any damage to the earth's ozone layer. (Medium size series use R22). Series IDF can accommodate an inlet temperature of 40°C. Corrosion resistance is improved by using a stainless steel, plate type heat exchanger.

  • Substantial reduction of installation labor hours
  • Max. operating pressure: 1.0MPa
  • Max. operating temperature: IDF 60°C, IDU 80°C
  • Applicable dryer: IDF1E to 75E, IDU3E to 75E

IDF/IDU, Piping Adapter Set

IDF/IDU, Piping Adapter Set

Adapter for converting thread type of an IN/Out fitting for air dryers from Rc to NPT

  • For converting thread type of an IN/Out fitting for air dryers from Rc to NPT
  • Copper alloy