Blow Guns & Nozzles – KN

KN, With Male Thread/Swinging Nozzle

KN, With Male Thread/Swinging Nozzle

With the release of the KN series nozzles and gauge heads 30~90% of air consumption required for the current nozzle operation can be saved with the appropriate selection of the new nozzle and sizing. Many variations of nozzle are available with tube materials including nylon, soft nylon, soft copper pipe and OST tubing. Sizes range from 4mm-20mm.

  • Nozzle with male thread
  • Pivoting nozzle with male thread
  • Max operating pressure: 1.0MPa
  • Variety of tube materials available

KN, Nozzle for One-touch Fitting

KN, Nozzle for One-touch Fitting

With the release of the KN series nozzles and gauge heads 30~90% of air consumption required for the current nozzle operation can be saved with the appropriate selection of the new nozzle and sizing. Many variations of nozzle are available with tube materials including nylon, soft nylon, soft copper pipe and OST tubing. Sizes range from 4mm-20mm.

  • Nozzle for One-touch fittings
  • 4 connection sizes available
  • Nozzle diameters from 1.0 to 3.0
  • Variety of tube materials available

KNH, Efficient Nozzle

KNH, Efficient Nozzle

With the release of the KN series nozzles and gauge heads 30~90% of air consumption required for the current nozzle operation can be saved with the appropriate selection of the new nozzle and sizing. Many variations of nozzle are available with tube materials including nylon, soft nylon, soft copper pipe and OST tubing. Sizes range from 4mm-20mm.

  • High-efficiency nozzle
  • With male thread
  • Connection size: 02 (R1/4)
  • Nozzle size: 1.0, 1.5, 2.0

KNS, Low Noise Nozzle

KNS, Low Noise Nozzle

With the release of the KN series nozzles and gauge heads 30~90% of air consumption required for the current nozzle operation can be saved with the appropriate selection of the new nozzle and sizing. Many variations of nozzle are available with tube materials including nylon, soft nylon, soft copper pipe and OST tubing. Sizes range from 4mm-20mm.

  • Low noise nozzle
  • Self align fittings
  • Male thread type available
  • Connection size: R1/8, R1/8, ø8, ø10
  • Nozzle size: 0.75, 0.9, 1, 1.1

KNL, Copper Tube Long Nozzle

KNL, Copper Tube Long Nozzle

With the release of the KN series nozzles and gauge heads 30~90% of air consumption required for the current nozzle operation can be saved with the appropriate selection of the new nozzle and sizing. Many variations of nozzle are available with tube materials including nylon, soft nylon, soft copper pipe and OST tubing. Sizes range from 4mm-20mm.

  • Copper extension nozzle
  • 0.3m & 0.6m available
  • Can be connected to OST steel piping
    and flexible copper piping
  • Variety of tube materials available

KN, With Insert Fitting/Swinging Nozzle

KN, With Insert Fitting/Swinging Nozzle

With the release of the KN series nozzles and gauge heads 30~90% of air consumption required for the current nozzle operation can be saved with the appropriate selection of the new nozzle and sizing. Many variations of nozzle are available with tube materials including nylon, soft nylon, soft copper pipe and OST tubing. Sizes range from 4mm-20mm.

  • Nozzle with self align fitting
  • Pivoting nozzle with self align fitting
  • Possible to connect a nozzle
    without the need to machine threads
  • Variety of tube materials available

KNP, Measuring Part

KNP, Measuring Part

With the release of the KN series nozzles and gauge heads 30~90% of air consumption required for the current nozzle operation can be saved with the appropriate selection of the new nozzle and sizing. Many variations of nozzle are available with tube materials including nylon, soft nylon, soft copper pipe and OST tubing. Sizes range from 4mm-20mm.

  • Measuring part, gauge head
  • Nozzle size: 2.5, 0.7mm
  • Max operating pressure: 0.8MPa
  • Measurement probe with pivot
    tube end configuration