ACG – Metric, North American & European Specifications

ACG20~40 (FRL), Air Filter, Regulator w/Built-in Pressure Gauge, Lubricator

ACG20~40 (FRL), Air Filter, Regulator w/Built-in Pressure Gauge, Lubricator

The modular style ACG series allows you to pick a combination of air preparation equipment that best suit your particular application.  The selectable angle of the pressure gauge improves its' visibility, and the anti-revolving mechanism (PAT.PEND.) will not allow the pressure gauge to be revolved even after the handle is operated.  Assembly and maintenance are easily performed resulting in reduced downtime and labor savings.

  • Air filter, regulator w/built-in pressure gauge and lubricator
  • Clean looking, modular design
  • Mounting angle of regulator pressure gauge is selectable, depending on piping direction
  • Rc, G or NPT threads

ACG20A~40A, Filter Regulator w/Built-in Pressure Gauge, Lubricator

ACG20A~40A, Filter Regulator w/Built-in Pressure Gauge, Lubricator

The modular style ACG series allows you to pick a combination of air preparation equipment that best suit your particular application.  The selectable angle of the pressure gauge improves its' visibility, and the anti-revolving mechanism (PAT.PEND.) will not allow the pressure gauge to be revolved even after the handle is operated.  Assembly and maintenance are easily performed resulting in reduced downtime and labor savings.

  • Filter regulator w/built-in pressure gauge and lubricator
  • Clean looking, modular design
  • Mounting angle of regulator pressure gauge is selectable, depending on piping direction
  • Rc, G or NPT threads

ACG20B~40B (FR), Air Filter, Regulator w/Built-in Pressure Gauge

ACG20B~40B (FR), Air Filter, Regulator w/Built-in Pressure Gauge

The modular style ACG series allows you to pick a combination of air preparation equipment that best suit your particular application.  The selectable angle of the pressure gauge improves its' visibility, and the anti-revolving mechanism (PAT.PEND.) will not allow the pressure gauge to be revolved even after the handle is operated.  Assembly and maintenance are easily performed resulting in reduced downtime and labor savings.

  • Air filter and regulator unit w/built-in pressure gauge
  • Clean looking, modular design
  • Selectable mounting angle of pressure gauge, depending on piping direction
  • Port size: 1/8, 1/4, 3/8, 1/2
  • Rc, G, or NPT threads

ACG20C~40C (FMR), Air Filter, Regulator w/Built-in Pressure Gauge, Mist Separator

ACG20C~40C (FMR), Air Filter, Regulator w/Built-in Pressure Gauge, Mist Separator

The modular style ACG series allows you to pick a combination of air preparation equipment that best suit your particular application.  The selectable angle of the pressure gauge improves its' visibility, and the anti-revolving mechanism (PAT.PEND.) will not allow the pressure gauge to be revolved even after the handle is operated.  Assembly and maintenance are easily performed resulting in reduced downtime and labor savings.

  • Air filter, regulator w/built-in pressure gauge and mist separator
  • Clean looking, modular design
  • Selectable mounting angle of pressure gauge depending on piping direction
  • Port size: 1/8, 1/4, 3/8, 1/2
  • Rc, NPT or G threads

ACG20D~40D (WFM), Filter Regulator w/Built-in Pressure Gauge, Mist Separator

ACG20D~40D (WFM), Filter Regulator w/Built-in Pressure Gauge, Mist Separator

The modular style ACG series allows you to pick a combination of air preparation equipment that best suit your particular application.  The selectable angle of the pressure gauge improves its' visibility, and the anti-revolving mechanism (PAT.PEND.) will not allow the pressure gauge to be revolved even after the handle is operated.  Assembly and maintenance are easily performed resulting in reduced downtime and labor savings.

  • Filter regulator with built-in pressure gauge and mist separator
  • Clean looking, modular design
  • Selectable mounting angle of regulator pressure gauge depending on piping direction
  • Port size: 1/8, 1/4, 3/8, 1/2
  • Rc, NPT or G type threads