Combination Units – AV

AVL2000/3000/4000/5000 Series, Soft Start-up Valve w/Lock Out

AVL2000/3000/4000/5000 Series, Soft Start-up Valve w/Lock Out

Series AV is a soft start up valve for low-speed air supply to gradually raise initial pressure in an air system and for quick exhaust by cutting off air supply.

  • Soft start valve w/lock out function
  • Large effective area
  • Low power consumption
  • Modular design

 


AV2000/3000/4000/5000 Series,  Soft Start-up Valve

AV2000/3000/4000/5000 Series, Soft Start-up Valve

Series AV is a soft start up valve for low-speed air supply to gradually raise initial pressure in an air system and for quick exhaust by cutting off air supply.

  • Operating pressure range: 0.2 - 1MPa
  • Coil rated voltage: 12, 24VDC;
    100, 110 to 120, 200, 220VAC
  • Allowable voltage fluctuation:
    -15% to +10% of rated voltage
  • Ambient & fluid temperature: 0 to 60°C
  • Electrical entry: grommet, type D DIN connector,
    type Y DIN connector