AW – Metric, North American & European Specifications

AW10~60, AW Filter/Regulator Combination

AW10~60, AW Filter/Regulator Combination

General purpose filter/regulator combination for space saving installation vs. separate filter and regulator.  The current AW series is no longer being produced and is subject to available quantities only.  For size 10 models, please utilize the AW-A series.  For size 60, please utilize the AW-B series.  For sizes 20~40, please utilize the AW-A or AW-B series as appropriate to your performance and option needs.

  • Modular type filter regulator
  • Integrated filter and regulator save space
  • Requires less piping
  • Optional embedded pressure gauge
  • Available with built-in backflow mechanism
  • Rc, G(PF) or NPT threads

AW20-40, Modular Style Filter/Regulator, Epoxy Coated

AW20-40, Modular Style Filter/Regulator, Epoxy Coated

General purpose filter/regulator combination with externalepoxy coating for an economical option in aggressive or washdown environments.

  • Available sizes: 1/8, 3/8, 1/2
  • Epoxy resin coating & stainless hardware for enhanced protection in corrosive manufacturing environments
  • Port sizes: 1/4, 3/8, 1/2
  • NPT threads

AW20-40, Made-to-Order (X425)

AW20-40, Made-to-Order (X425)

Filter/regulator combination with max. set pressure of 247psi/1.7 MPa.

  • AW made to order for high pressure operation (-X425)
  • Proof pressure: 3.0MPa
  • Maximum operating pressure: 2.0MPa
  • Set pressure range: 0.1 to 1.6MPa
  • Applicable models: AW20, AW30, AW40, AW40-06

AW10~60(K), AW Filter/Regulator Combination, Non-standard Filtration

AW10~60(K), AW Filter/Regulator Combination, Non-standard Filtration

General purpose filter/regulator combination withparticulate filtration grade other than 5 micron.  Choose from 2, 10, 20, 40, 70 or 100micron.  Thecurrent AW series is no longer being produced and is subject to availablequantities only.  For size 10 models,please utilize the AW-A series.  For size60, please utilize the AW-B series.  Forsizes 20~40, please utilize the AW-A or AW-B series as appropriate to yourperformance and option needs.

  • Modular type filter regulator
  • Rated filtration (µm): 2, 10, 20, 40 , 70 or 100
  • Optional embedded pressure gauge
  • Available with built-in backflow mechanism
  • Rc, G(PF) or NPT threads