Regulators – ARJ

ARJ1020, Miniature Regulator with One-touch Fitting

ARJ1020, Miniature Regulator with One-touch Fitting

Miniature regulator series ARJ is part of SMC's pressure control equipment line. The ARJ series is available with or without one-touch fittings depending on the model type. All models come standard as direct operated relieving style. Two mounting thread options are available on the ARJ210 & ARJ310 series. ARJ1020F comes standard with M5 threads. Options include bracket, pressure gauge, and manifold base (depending on model).

  • Miniature regulator, ARJ1020
  • Compact and lightweight (16g)
  • Low cracking pressure 0.02MPa
  • Standard model equipped with backflow function
  • Standard with built-in One-touch fittings

ARJM10, Manifold Base for ARJ Miniature Regulator

ARJM10, Manifold Base for ARJ Miniature Regulator

Miniature regulator series ARJ is part of SMC's pressure control equipment line. The ARJ series is available with or without one-touch fittings depending on the model type. All models come standard as direct operated relieving style. Two mounting thread options are available on the ARJ210 & ARJ310 series. ARJ1020F comes standard with M5 threads. Options include bracket, pressure gauge, and manifold base (depending on model).

  • Manifold base for ARJ miniature regulator
  • Accessory/Option
  • Stations: 4, 6, 10

ARJ210, Miniature Regulator Series

ARJ210, Miniature Regulator Series

Miniature regulator series ARJ is part of SMC's pressure control equipment line. The ARJ series is available with or without one-touch fittings depending on the model type. All models come standard as direct operated relieving style. Two mounting thread options are available on the ARJ210 & ARJ310 series. ARJ1020F comes standard with M5 threads. Options include bracket, pressure gauge, and manifold base (depending on model).

  • Miniature regulator, ARJ210
  • Lightweight body made of aluminum (60g)
  • Two styles of piping connections provided
    for the IN side: 1/8 male & M5 female
  • Options: bracket, pressure gauge

ARJ310, Miniature Regulator Series

ARJ310, Miniature Regulator Series

Miniature regulator series ARJ is part of SMC's pressure control equipment line. The ARJ series is available with or without one-touch fittings depending on the model type. All models come standard as direct operated relieving style. Two mounting thread options are available on the ARJ210 & ARJ310 series. ARJ1020F comes standard with M5 threads. Options include bracket, pressure gauge, and manifold base (depending on model).

  • Miniature regulator, ARJ310
  • Compact and lightweight (70g)
  • Allows smaller mounting pitch (18.3mm)
  • Accommodates two types of threads
  • One-touch fitting available