Booster Regulator – VBAT

VBAT-X105, Air Tank

VBAT-X105, Air Tank

The VBAT series tanks are designed to directly mate with VBA boosters to add a reservoir of higher pressure air to the system.  With such a reservoir of high pressure air, the booster is able to charge the system during periods of low demand.  Available in carbon or stainless steel, the tanks are available in four sizes from 5 to 38 liters in capacity.  Models are available to meet various regional pressure vessel regulations.

  • Tank capacity: 5 L, 10 L , 20 L, 38 L
  • Material: carbon steel or stainless steel (SUS304)
  • Connection port sizes: Rc(PT), NPT
  • Not Compliant with CRN (Canadian Standards) cannot be used in Canada
  • ASME stamped

VBAT, Air Tank, CE Certified

VBAT, Air Tank, CE Certified

The VBAT series tanks are designed to directly mate with VBA boosters to add a reservoir of higher pressure air to the system.  With such a reservoir of high pressure air, the booster is able to charge the system during periods of low demand.  Available in carbon or stainless steel, the tanks are available in four sizes from 5 to 38 liters in capacity.  Models are available to meet various regional pressure vessel regulations.

  • Tank capacity: 5 L, 10 L , 20 L, 38 L
  • Material: carbon steel (SS400)
  • Safety valve set pressure: 1 to 2 MPa
  • CE certified

VBAT, Air Tank (Japanese Market)

VBAT, Air Tank (Japanese Market)

The VBAT series tanks are designed to directly mate with VBA boosters to add a reservoir of higher pressure air to the system.  With such a reservoir of high pressure air, the booster is able to charge the system during periods of low demand.  Available in carbon or stainless steel, the tanks are available in four sizes from 5 to 38 liters in capacity.  Models are available to meet various regional pressure vessel regulations.

  • Tank capacity: 5 L, 10 L , 20 L, 38 L
  • Material: carbon steel (SS400) or stainless steel (SUS304)
  • Safety valve set pressure: 1 to 2 (MPa)
  • Japanese market