Precision Regulator – IR

IR1000-A~3000-A, Precision Regulator

IR1000-A~3000-A, Precision Regulator

Series IR Precision Regulators are designed to be compact and light weight. The maximum set pressure has been expanded from the conventional 0.7MPa to 0.8MPa. Relief flow has been increased by nearly 5 times (compared to SMC IR201, IR401). The optional bracket and pressure gauge can be mounted on either the front or back of the unit.

  • Lightweight, precision regulator
  • Bottom and front exhaust added
  • Maximum supply pressure: 145 psi (1.0 MPa)
  • Set pressure range psi (MPa): 0.73 to 116 depending on model

IR1200-A~3200-A, Regulator

IR1200-A~3200-A, Regulator

Series IR Precision Regulators are designed to be compact and light weight. The maximum set pressure has been expanded from the conventional 0.7MPa to 0.8MPa. Relief flow has been increased by nearly 5 times (compared to SMC IR201, IR401). The optional bracket and pressure gauge can be mounted on either the front or back of the unit.

  • Regulator
  • Bottom and front exhaust added
  • Set pressure range: 2.9 to 116 psi (0.02 to 0.8 MPa) depending on model
  • Maximum supply pressure: 145 psi (1.0 MPa)

 


IR1000~3000, Precision Regulator

IR1000~3000, Precision Regulator

Series IR Precision Regulators are designed to be compact and light weight. The maximum set pressure has been expanded from the conventional 0.7MPa to 0.8MPa. Relief flow has been increased by nearly 5 times (compared to SMC IR201, IR401). The optional bracket and pressure gauge can be mounted on either the front or back of the unit.

  • Precision regulator
  • Regulating pressure range (MPa): 0.005 to 0.8 depending on model
  • Compact and lightweight
  • Bracket & pressure gauge can be mounted on either the front or back
  • 2 air operated models

 


IR1000/2000/3000, Mounting Bracket

IR1000/2000/3000, Mounting Bracket

Bracket for mounting Series IR Precision Regulators.

  • Mounts IR Series Precision Regulators
  • Includes mounting screws (M5 x 35) when ordering for IR 3000.