Auto Switch, Solid State, 2-Color Indication w/Diagnostic Output

Auto Switch, Solid State, 2-Color Indication w/Diagnostic Output Show Description

SMC offers a variety of auto switches for actuators and air grippers.  Reed and solid state switches are available in a general purpose type or with 2-color indication, which allows the optimum operating position to be determined by the color of the light.  Solid state switches are also available in 2-color indication with diagnostic output, water resistant 2-color indication, built-in OFF-delay timer (200 ms), magnetic field resistant, heat resistant and wide range detection configurations.  Various lead wire lengths are available.

  • Solid state auto switches
  • 2-color indication w/diagnostic output
  • Band, rail and tie-rod mounting styles
  • Electrical entry: grommet
Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Band Mount Configuration Status
Rail Mount Configuration Status
Tie-rod Mount Configuration Status
Lead Wire or Prewired Connector Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.