BP1000, Welded Connection Back Pressure Regulator for Ultra High Purity

BP1000, Welded Connection Back Pressure Regulator for Ultra High Purity Show Description

The BP1000W is a welded connection series, back pressure regulator for ultra high purity (UHP) gas delivery in semiconductor and other clean industries.  Available options include Hastelloy internals for corrosion resistance, a tube stub weld fitting connection type, and various surface finishes.

  • For UHP gas delivery
  • Operating pressure: .0034 to 2.1 MPa
  • Body material: 316L SS secondary remelt
  • Hastelloy internals available for corrosion resistance
Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Operating Pressure Configuration Status
Material Configuration Status
Surface Finish Configuration Status
Ports Configuration Status
Connections, Inlet Configuration Status
Connections, Outlet Configuration Status
Gauge Port Inlet Configuration Status
Pressure Gauge Unit Configuration Status
Seat Material Configuration Status
Bonnet Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog