C(D)BA2, Air Cylinder, Double Acting, Single Rod, End Lock

C(D)BA2, Air Cylinder, Double Acting, Single Rod, End Lock Show Description

Series CBA2 End Lock version of the light weight tie rod air cylinder. End of stroke locking mechanism locks the cylinder in place in case of a loss of air. Locks can be ordered for the extend stroke, retract stroke or both. The CA2 is available in a large variety of options that will make them suitable for many different applications. A variety of auto switches are available for mounting, including compact switches and magnetic field resistant switches. The CA2 is available in 40, 50, 63, 80 and 100 bores sizes, and is RoHS compliant

  • CBA2, End lock cylinder
  • Bores: ø40, ø50, ø63, ø80, ø100
  • Proof pressure: 1.5MPa
  • Cushion: interchangeable
  • Variety of mountings available
  • Auto switch capable
Configuration Options

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Magnet Configuration Status
Mounting Configuration Status
Tube Material Configuration Status
Bore Size Configuration Status
Thread Configuration Status
Stroke Configuration Status
Suffix Configuration Status
Lock Position Configuration Status
Release Type Configuration Status
Auto Switch Configuration Status
Lead Wire or Prewired Connector Configuration Status
Number Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.