C(D)BJ2, Air Cylinder, Double Acting, Single Rod, End Lock

C(D)BJ2, Air Cylinder, Double Acting, Single Rod, End Lock Show Description

Series CJ2 miniature cylinders available in spring return, spring extend, or double acting offer stainless steel tubing and stainless steel rods. The series is available in bore sizes 6, 10, 16mm and stroke lengths from 1/2" to 8". Mounting options include basic, foot, front flange, and double rear clevis. Series CJ2 is auto switch capable

  • Double acting, single rod, end lock cylinder
  • 16mm bore
  • Mounting types: basic, axial foot, front flange, double clevis
  • Standard strokes (mm): 15, 30, 45, 60, 75, 100, 125, 150, 175, 200
  • Auto switch capable
Configuration Options
  
 

Highlight the number above and click Ctrl+C (⌘+C) to copy.

Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Magnet Configuration Status
Mounting Configuration Status
Stroke Configuration Status
Lock Position Configuration Status
Auto Switch Configuration Status
Lead Wire or Prewired Connector Configuration Status
Number Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.